Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps111-3769: PUMP GP
HomeEngineFuel SystemFuel Pumps111-3769: PUMP GP
111-3769: PUMP GP

Fuel Injection Pump

Brand: Cat

Product Images
111-3769: PUMP GP
111-3769: PUMP GP

Fuel Injection Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 111-3769

Units of Measure

USMetric
Width (mm): 294.64
Height (mm): 185.42
Length (in): 21.1
Length (mm): 535.94
Height (in): 7.3
View More
Compatible Models for part number 111-3769

WHEEL TRACTOR

627B 627E 627F

TRACK LOADER

973C 973

SOIL COMPACTOR

815B 815F

WHEEL DOZER

814F 814B

LANDFILL COMPACTOR

816B 816F

WINCH

57H 56H

MOTOR GRADER

12H NA 12H 12G 12H ES 14H NA 160H 163H NA 140H 140G 140H NA 140H ES 143H 160H NA 160H ES 14G

WHEEL LOADER

966F II 972G 966D 966F 966E 966G

WHEEL SKIDDER

545

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7G D7H D6G2 LGP D6H II D6G2 XL D6D D7G2 D6R D6H

RIPPER

7 6

PIPELAYER

572R

WHEELED EXCAVATOR

W330B

INDUSTRIAL ENGINE

3306 3306B

WHEEL SCRAPER

627G 627F 627B 627E

EXCAVATOR

330-A 330 L 330-A L 330-A L 235B 235C 235D 330B 330B L

BULLDOZER

7SU 6A 6S 7A 7S 7U 6SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced