Explore our new page design.
New Parts Page
Cat®External Hex Plug (Tank Group, Cover Group)
Brand: Cat
Shop Cat® part 3J-0360 straight thread o-ring SAE 9/16-18 thread (Lines Group, Wheel Group).This STOR o-ring seal is used in static sealing and engineered for specific applications and conditions.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Description:
Cat Plugs are designed for installation in Cat fluid or air tanks and components. Cat® Plugs are engineered to provide an effective seal to prevent leakage when installed. Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality. Designed to meet or exceed the performance of industry standard parts and provide leak free connections. Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.). The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Units of Measure
INTEGRATED TOOLCARRIER
IT12 IT28 IT18 IT12B IT14F IT14G IT14B IT62G IT62H IT14G2 IT24F IT28G IT28F IT28B IT62G II IT18F IT18B IT38G II IT38H IT38G IT38F
WHEEL HARVESTER
550B 580B 550 570 580 570B 560B
GEN SET-MILITARY
3608
WASTE HANDLING GRAPPLE
G318
GRAPPLE-WASTE HANDLING
G315B
ROTARY DRILL
MD6310 MD6250 MD6200 MD6540C MD6380
MINI HYD EXCAVATOR
303.5E2 CR 302.4D 302.7D 308E2 304E2 304CR 304C CR 305E2 CR 305E 304E 305.5 303ECR 301.8 301.9 301.6 301.5 304SR 305.5D 305.5E 303E CR 301.6C 301.8C 301.7CR 305E2 304E2 CR 304D CR 305.5E2 CR 304.5E2 306.5 305 CR 308E CR 302.5 308E SR 306E2 303C CR 307.5 305C CR 307-A 302CR 308E2 SR 303.5 303.5C 303.5E 303.5D 305.5E2 307D 307C 307B 307E 308E2CR 306E 308E 308D 308C 305.5 GC 303 SR 305.5 CR 308E2 CR 307E2 308E2SR 308.5 303CR 304 305 303 308 309 306 307 305D CR 310 303.5E2 304.5 303.5CR 302.7CR
TRACK FELLER BUNCHER
1190 2491 541 2 2590 TK711 511 522 521 1190T 532 541 551 552 2290 1390 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391 1090
HARVESTER HEAD
SAT323 SAT322 SAT318 HH45 HH55 HH65 HH75
EXCAVATOR
330 L 349D L 320-A L 320-A S 320-A N 324D 324E 320D3 GC 325-A 320D2 320D3 336D2 L 323F 323D 322N 322-A LN 312-A 322B 322C 324E LN 321C 321B 548 325D L EL300 330 LN 558 320GX 374D L 323F OEM OTHER 330C FM 326F 538 325B 336E L 325C 325D 336E H 325F 329D LN 231D M325D MH 318D2 L 324E L 312E L 330 GC 320D RR E240 345D L 320N 320B 320C 320D 320E 235B 235C 235D 314E LCR 323F L 365C 365B 349F LXE 320D LN E300 312F GC 318B N 325 LN 320D FM RR 336D LN 349 GC 320E L 325D FM 320D GC 315-A L 323D2 L 330C L 320D FM 312D2 GC 349D2 L 318F L 329D 329E 330-A 317 N 330C LN 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 333 GC 314D CR 335F 336F XE 325C L 330B LN 336 MHPU 311-A M325C 320D LRR 206B 326F L 336D L 312D2 L 350-A L 205B 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 374F 345C L 323D3 323D2 EL240 313F GC 315-A 323GC 323E L 336F LN 320E LN 330F 245D 315B FM L 330B 330C 330D 245B 390F L 320 L 365B L M325D L MH 336D2 LXE 323F SA MH3295 340D2 L EL180 320D L 340MHPU 325C FM 340F L UHD EL240B EL240C 330B L 319D L 325 L 305.5 CR 317B L 307-A 330F LN 350 OEM 322-A L 322-A N 318E L 229 225 325-A LN 336 GC 328D LCR 340F L LRE 325F LCR 235 206 320-A 340D L 219 215 212 330F L EL200B 317B LN 329F L 335F LCR 385C L MH 315F LCR 245 329D2 L M315 M318 M320 345B II 215B 325B L 215C 215D 375-A L 315D L 374F L 214B E300B 213B 385C FS 345B 212B 345C 345D 307 349F L 385C L 219D 336F L XE 312C L 323E LN 314E CR 320 GX 349D 350 L 320 GC 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 323D S 323D L 313F L 326D2 L 385B 385C 211B 365C L 323E SA 345B II MH 336D2 L XE 320C L 325D FM LL 390D 390F 336E LNH 350-A 349E L VG 325B LN 349D2 336D2 318D L 568 FM 320B LU 320B LL 313D2 LGP E120B 352 UHD 340 349 345 324D FM 352 350 355 320 326 324 325 322 323 329E L 330 335 336 333 323 GX 318D2 323 GC 395 330-A LN 365B II EL300B 324D LN 374 311D LRR 316F L 312E FM538 312F 312B 312C 312D 322B LN 326D L FM548 311B 311C 349E L 330D2 225B 225D 3101 323D LN 352F XE VG 330D FM 224B 312B L 320D2 GC 320D2 FM 330-A L 316F 352F-VG 365C L MH 315B 315C 229D FM558 314C 322-A FM568 313F 330GC 313B 313D 312D2 352F 317-A 320E LRR 336F L 325-A L 323D SA 336D2 GC 322 L 330D2 L 317-A N 314F CR 336F LNXE 329E LN 320B FM LL 320B S E180 320B N 320B L 320B U 336E LN 336E LH 325-A FM L 313D2 GC MH3040 390D L 319D LN 326 GC E240C E240B 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 214B FT 319D 330D LN 320C FM 319C 568 FM LL E110B 318C 318F 322 LN 318B 345D L VG 311F LRR 336D2 XE E200B 315B L 321D LCR 375-A 316E L M320GC 322C FM
SHOVEL
6040
MULTI TERRAIN LOADER
287C2 267B 297D XHP 277C2 257D 257B 297D 297C 247B 287C 287B 287D 297D2 277B 277D 277C 257D3 267 257 287 277 247
PAVING COMPACTOR
CC2.7
COMPACT TRACK LOADER
279C2 279D3 299D 299C 259D 275 285 253 255 265 249D3 275XE 289C2 289D3 259D3 285XE 279D 279C 299D3 299D2 239D 299D XHP 289D 289C 249D 239D3
HYDRAULIC LIFT
MIS MISC
ROTARY MIXER
RM800 RM500B
MULTI PROCESSOR
MP40 VT60
MARINE POWERTRAIN
C12
COMBINE HARVESTER
460
SOIL COMPACTOR
CP68B CS76B CS74B CS78B CP56B CS64B 825H 825G 825K 825C 825B CP11 CP12 CP14 CP16 CP17 CS68B CS66B 825 815 815K 815B 815F CS20 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS54B CP74B 815F II 825G II
PETROLEUM TRANSMISSION
TH55-E70 CX48-P2300 TH48-E80 TH48-E70 TH35-E81 TH31-E61 TH55FT-E90 CX48 CX38-P892 TH53-E60 CX38-P800 CX31-P600
PETROLEUM ENGINE
3508C 3508B C9 C7 3412E 3516 3512 C15 C13 C18 C11 C27 C32 C-15 3126B 2016 3516C 3516B C280-12 3512E 3512C 3512B
BACKHOE LOADER
420F2 450E 450F 420XE 414E 416F2 416E 416F 416C 416D 416B 434F2 432F2 426B 426C 428F2 424D 424B 422F 422E 420D 420E 415F2 420F 426 F2 428F 428D 428E 428B 428C 430D 430E 430F 427F2 438C 438D 438B 424B HD 415 416 426 428 436C 424 420 436B 434E 434F 432E 432F 432D 438 434 436 430 432 444 446 440 450 430F2 442D 442E 446D 446B 444F 444E 444F2 422F2
PETROLEUM GEN SET
C27 C15 C32 3512B 3512C
WHEEL LOADER
988 XE 986H 986K G926 980XE G910 988B 988G 988H 988F G916 988K G936 950GC 814K 988F II 907K 972 XE 928HZ 906K 906M 908K 908M 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992D 992B 992C 992G 992K 972XE 994F 994D 994K 994H 988GC 950B 950E 950G 950F 950H 950K 950M 950L 918F 966XE 980GC 966F II 962M Z 950M Z 972G II 966M XE 982XE 960F 966 XE 962H 962G 962L 962K 962M 966D 966C 966F 966E 966H 966G 966L 966K 966M 966R 924F 924H 924G 924K 928F 926E 926M 962 928H 928G 966 972 966 GC 986 980 982 950G II 988 987 995 994 990 993 992 916 920 980G II 988K XE 926 924 930 936 938 950 982 XE 950B/950E 908 907 906 950 GC 970F 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930M 930R 930T 936E 936F 962G II 938G 938F 938H 938K 990 II 938M 980F II 966K XE 980B 980C 980F 980H 980G 980L 980K 980M 982M 950F II
FORWARDER
554 564 584 574 574B 584HD
INDUSTRIAL TRACTOR
TK381 TK371
ARTICULATED TRUCK
D35HP D30C D30D D35C D300E II D400E D400D 725 740 745 730 735 725C D44B 730C2 D350E D350D D350C D300E D300D D300B D400 D40D D250E D250D D250B D400E II D550B 725C2 740 GC 730C 735C 735B 735 OEM D20D D250E II D25D D25C D350E II 730 EJECTOR 740C 740B 745C
WHEELED EXCAVATOR
W330B W345C MH M318C M318C MH M315C M316C M313C M320GC MH3040 M330D M325C MH M322C W345B II M325B
PNEUMATIC COMPACTOR
PS-200B PS-150B PS-180 CW34 PS-360B CW12 PF-290B CW-34
ENGINE - INDUSTRIAL
C15 LD700E G3512 3512B 3516B 3561B CG170-16 3406B 3406C
INDUSTRIAL ENGINE
3126B 3304 3306 C-12 C-15 C-10 C-16 3306B G3520H 3304B C32 C27 C18 3204 C9.3 3508B D398 D399 D379 3516B 3516C D348 D349 D346 3512E 3512B 3512C C9.3B D333C 3196 C4.4 C-9 C11 C13 C15 D330C D379B 3126 3116 3114 3054E 3054C 3512 3516 3508 G3520 C7 C9 C32B C3.6 3412E 3412C 3056 C7.1 3456 3176C 3176B 3412 3406 3406E 3406C D398B 3408E 3408B 3408C
QUARRY TRUCK
777E 775D 775B 773E 771D 771C 772G 770G
WHEEL SCRAPER
666B 621E 621G 621F 621B 623G 623F 623E 627G 627F 627B 627E 631G 631D 631C 631E 631B 633E 637K 637E 637G 637B 637D 639D 641B 651E 651B 657G 657E 657B 613C 613B 615C 627 613 611 666 637 641 657
SPRAY AR
CAT WDS
GAS ENGINE
G379A G3512H G3512E G3512B G3512J G3412 G3516J G3516E G3408 G3406 G3516C G3516B G398 G399 G343 G379 G3520B G3520J G3612 G3616 G3608 G3606 G3408C G3408B G3508J G3508B G3520 G3512 G3516 G3508
TRACTOR
768C 768B 772B 776D 776C 776B 784C 784B 772 776
DEMOLITION GRAPPLE
G318 G314
PUMPER
SPS342 SPS343 SCT673 CPT372 SPP101 SBF214 SPF343 SPF743 SPF343C SPT343 SPT342 SUF557
POWER MODULE
3516B 3516C TR43-C18L PP3516 XQC1200 XQC1600 PM3456 PM3412 PMG3516 XQ2280 C32 TR43 PM3508 PM3516 PM3512 TR43-E44
FELLING HEAD
HFW221 HFW222 SC-57 HF201B SS-56 HF222 HF221 HF202 HF201 SH-56B HF181
SHOVEL LOGGER
345C
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 794 AC 773GC 798 AC 785D 3508B 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798
GRAPPLE-ORANGE PEEL
GSH22-10 GSH22-15 GSH20B GSH22B GSH15B GSH9B GSH22 GSH20 GSH15 GSH15-60 GSH15-80
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
135H 120M 2 130G 140M 3 140M 2 12M 3 AWD 16H NA 120H 120G 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16GC 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 14M-3 12H ES 14H NA 120 GC 140B 140M 140K 140H 140G 143H 140 GC 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 14H 14G 14E 12H 12G 12M 12K 14M3 120 12F 160H NA 120K 2
OEM SOLUTIONS
TR35E44-C9.3BL 3412C
HYDRAULIC SHOVEL
6015 6040 6030 6020B 6040 FS 6060 6030 T4 6030 T2 6015B
KNUCKLEBOOM LOADER
559C 559D 539 2384D 2384C 579C 579D 2484D 2484C
MARINE ENGINE
3196 3126 3116 3516 3512 C18 MARINE 3508 C18 C12 D379A D379B C15 D330C 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 C32B 3512B D333B D333C 3126B C12 MARINE C9.3 3616 3612 D399 D349 D346 D348 D343 3306B 3304B 3176C 3176B C32 MARINE 3304 3306 C9 C7 C-12 3408B 3408C 3406B 3406E C140 D398A D398B C30 C32 3412 3408 3406 3508C 3508B 3412C 3412E 3412D C280-6 C280-8
HAMMER
H130S H180DS H160S H140CS H140DS 130 140 H140S 160 H160CS H160DS
TRANSMISSION-MILITARY
CX28
EXPANDED MINING PRODUCTS
LD350
LOG LOADR FORST MACH
558
FRONT SHOVEL
385C 5080 5090B 235C
ENGINE - GENERATOR SET
3508B
PETROLEUM PACKAGE
TH31-E61 TH35-E81 TH48-E80 TH48-E70 TH55 CX31-C15I C18
RIPPER SCARIFIER
140G 130G 12G 16G
MARINE TRANSMISSION
7211 7231 7221 7251 7241 7271 7261
RECLAIMER MIXER
RM400 RM800 RM500B RM-500 RM-250C RM-350B RM-350 RM-300
ENGINE
3512E 3512B 3512C G3608 G3516C G3516J G3516H 3516C 3516E 3126E 3508PETROL C32B C32B INDUSTRIAL G3412C C32 MARINE G3412 G3408C G3408 3126 C32 INDUSTRIAL 3516PETROLEUM C13B G3520 G3520J G3520H 3512PETROL C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3516 3512 3516C 3516B 3612 3512E 3512C 3512B C32 C27 3508 C32B 3508C 3508B
WATER DELIVERY SYSTEM
777G CAT WDS
COLD PLANER
PM620 PM622 PR-750B PR-1000 PR-450C PM-465 PM820 PM825 PM822 PM-565B PM312 PM313 PM310 PM-200 PM-201 PR-1000C PR-450 PM-102 PM-565
ELECTRIC ROPE SHOVEL
7495 HF 7495
GEN SET ENGINE
3516B G3520B 3512B 3456 3412 3126B 3408 DE1100 G3520 G3508 G3516 G3512 3508B 3116 3114 D379B 3508 3512 3516 3406C 3406E 3406B 3408B 3408C 3608 3606 G3412C 3208 3412C D399 3616 DE800S D398B 3304B 3306B POWER SYS G3516C G3516B 3306 3304 C-12 C280-16
SHEAR
S3090 S3070 S3050
TRANSMISSION
OEMPG115 CX38-P892 TR53 TR35 OEMTPG145 OEMTCPLUS TR16-C7.1
RIPPER
953B D5 9D 8D 11 10 977 963 953 951 955 943 3 7 6 5 4 9 8
ROTARY/TRACK DRILLS
MD6540 MD6640
COMBINE
470 465 460
SKID STEER LOADER
226B 226D 226D3 272C 272D 232B 232D 236B 236D 216B 270XE 262C2 236 232 250 248 246 242 262 260 252 270 236D3 262B 262D 262C 262D3 268B 216 228 226 232D3 272D XHP 252B 256C 272D3 272D2 242D3 246D3 242B 242D 246B 246D 246C 248B
MARINE GEAR
3192 7251
INDUSTRIAL LOADER
415F2 IL
WHEEL FELLER BUNCHER
573D 2670D TK370 TK380 2570D 563D 543 533 573
POWERTRAIN
TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B
TRACK-TYPE LOADER
973 977K
GENERATOR
WEG SR500 SR4 SR5 SR4B SR4BHV
TRUCK ENGINE
3306C 3306B 3126B 3126E 3114 3116 3126 3176 3408B 3406E 3406C 3406B 3176B 1673C C-10 C-12 C-18 C-15 C-16 3306 C7 C9 C-9 C11 C13 C16 C15 C18 3408 3406
GRAPPLE-DEM/SORT
VRG-30/2 G325B G320B VRG-25/2 G310B VRG-20/2 G315B VRG-40/2
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651
BUCKET
BUCKET HYD BUCKET
TRACK SKIDDER
527 517 D4HTSK II D5HTSK II D4HTSK III
WHEEL SKIDDER
518C 545D 545C 525 518 515 528 545 555D 508 535D 535C 535B 528B 525D 525C 525B 530B
ASPHALT COMPACTOR
CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10
OEM MOB HYD PWR UNIT
336MHPU
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
UNDERGROUND ARTICULATED TRUCK
AD22
QUICK COUPLER-MWL HPL
PW2503/7 PW2708
ASPHALT FINISHER
MF41WD
WATER FORDING TRACTOR
D7R II
WHEEL TRACTOR
660B 666B 623B 623G 623H 623E 623F 621B 621R 621E 621F 621G 621H 621S 627B 627G 627H 627E 627F 631K 615C II 631D 631E 631C 631G 621K OEM 613C II 633C 633D 639D 637G 637D 637E 637K 641B 650B 633E II 651B 651E 615 613 611 627 621 623 637 651 666 657E 657B 657G 615C 613B 613C
HEX BASED SPL SOLUTION
330D2 320E 352F OEM 330F OEM
HYDRAULIC CONTROL
193 163 143 153 141 140 48 173B 193B 183B
VEHICULAR ENGINE
3516 3512 D348 D349
TRACK LOADER
933C 935C 935B 939C 973C 973D 973K 977K 977L 931B 931C 983B 963D 963B 963C 963K 951C 951B 953B 953C 953D 953K 955K 955L 963 973 983 939 933 931 943 941 953 941B 931C II 935C II
WHEEL DOZER
834G 834H 834B 834K 834 824B 844 854 824H 824G 824C 824K 814 824 854G 854K 814B 814K 814F 844H 844K 814F II 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 816 816K 816B 816F 826C 826B 826G 826H 826K 836H 836G 836K
GRAPPLE
518 120C 125C
AG TRANSMISSION
TA19-M4WD TA19-M2WD TA22-M4WD
TELEHANDLER
RT80 TH337C RT60 RT50 TL1055C TL1055D TH336C TH330B TH460B TH103 TL943 TL1255 TH514D TH514C TH82 TH83 TH1255 TH560B TH340B RT50SA TL642 TH210 TH215 TH0842 TH357D TH220B RT100 TH355B TH3510 TH350B TH3510D TH360B TH357 TL1055 TH408D TH407C TH62 TH63 TH406C TH1055 TL943D TL943C RTC60 TH580B TL642D TL642C TH0642 TH408 TH414C TL1255C TL1255D TH417C
COMPACT WHEEL LOADER
920K 906H2 914 910 903 902 908 902C2 906 920 910G 910F 910E 910K 910M 907H2 903C2 914K 914M 914G 918M 904H 906H 903D 904B 908M 908H2 906M 907H 907M 908H 914G2
SOIL STABILIZER
SS-250B SS-250
UTILITY COMPACTOR
CC2.7 GC CB2.7 CB2.5 CB2.9 CC2.6 CC2.7
WAGON
776
ASPHALT SCREED
8-16B AS4251C 8 FT 10B 10-20B AS3251C 10-20WB AS3301C AS2251 10 FT AS2301
LOGGER
322C 227
BULLDOZER
6 814S 8SU D5C PAT 10SU 10C D5C PATLGP 11U 10S 10U 9SU 7S LGP 5A PAT 834U 834S 6SU 824S 825 815 7SU 11SU 8S 8U 8R 9A 9C 9U 9S 9R 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8C 8A 3S 3P 4A
FELLER BUNCHER
FB518
UNDERGROUND ART TRUCK
AE40 AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B AE40 II
UNDERCARRIAGE
OEMS
QUICK COUPLER
QUICK COUPLER FUSION PIN GRAB QUICK COUPLE
LOAD HAUL DUMP
R1700 II R1300 R1300G II R1700 XE R1600G R1600H R1600 R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G
MARINE PRODUCTS
3512B
REMAN ENGINE
3516B 3406E
MATERIAL HANDLER
MH3037 MH3032 MH3040 MH3049 MH3050 MH3059 M325D MH MH3250 MH3260 MH3295 M325D L MH
WINCH
53 57 56 55 54 59 58 528 518 54H 57H 56H 59N 59L 58L
BACKHOE
D3 931
ROTARY CUTTER
RC7 RC20
TRACK-TYPE TRACTOR
D6G2 LGP D3C II D10 D11 D8 GC D3C III D3G D3B D3C D4B D4G D4H D4C D4D D4E D5B D5C D5M D5N D5H D5E D5G D6E SR D6C D6D D6R D6T D6M D6N D6K D6E D6G D6H D7E D4K2 LGP D6N LGP D4E SR D7R XR D6T LGP D8 XE D3K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D7F D7G D7H D8T D8R D8K D8L D8N D8H D9G D9T D9R D9L D9N D9H D6T XW PAT D5K XL D6R LGP D6D SR D6H II D4K XL D9 GC D7R SERIES D6N OEM D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D4H XL D5K2 XL D7R II D3K LGP D5R LGP D6R II D5R2 D6N XL D6G SR D6 XE D3K2 LGP D4K2 XL D6GC D6R XL D4C III D6K2 XL D6K XL D6G2 XL D6K2 D7E LGP D5K LGP D6R III D6XE D11 XE D4H III 30/30 D6K2 LGP D6F SR D3K XL D9 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D5H XL D7G2 D10T2 D8R II DEUCE D4C II
ASPHALT PAVER
AP1055 AP655 BG-240C PE636 AP600 AP500F AP-1000B AP-1000E AP-1000D AP-1000F BG-2255C BG-230D AP500 AP-800D AP-800C AP-800B AP555F AP600F AP-1050 BG1055E AP-1000 BG-225C AP555 BG500E BG555E AP-900B AP400 BG-260D BG-260C AP655F AP-755 BG1000E AP-500E BG-2455D BG-2455C AP-555E BG-230 AP-200B BG600D AP455 AP-800 AP-1050B AP-600D AP655F L AP-655C AP-655D AP-300D AP-650B AP-1055B AP-1055F AP-1055D AP-1055E BG655D AP-1200 BG-245C AP1000
MARINE AUXILIARY
C32 3508B 3508C 3512 3508 3516C 3516B 3512C 3512B 3608
PIPELAYER
578 561N 561M 561H 561D 561C 572R 572F 572G 571G 571F 587T 587R PL83 PL87 PL72 PL61 583T 583R 583K 572R II 589 594H 594
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
SHEAR-DEMOLITION/SCRAP
S390 S365 S340 VHS-70 VHS-60 VHS-50 S385C S385B VHS-70/3 VHS-70/4 VHS-60/4 VHS-60/3 S365B S365C
GRAPPLE-CLAMSHELL
CTV30
VIBRATORY COMPACTOR
CS-431C CS-68B CP-533D CP-533C CS-433E CS-433C CS-433B CS-66B CS-653 CS-64B CS-643 CB-66B CB-534C CB-534B CB-534D CB-64B CB-535B CB-634 CB-536D CS54B CD-54 CS56B CB-68B CS-563C CS-563D CS-78B CS-531D CS-531C CS-79B CP-433C CP-433B CP-433E CP12 CS-76B CS-533C CS-533D CP74B CS-74B CP-563D CP-563C CB-224D CB-224C CB-225D CP-563 CP-54B CP-56B CP76B CP-533 CS-573C CS-573D CB10 CB7 CS-323C CD-44B CP-44 CC4.0 CS12 CS14 CS78B CB-214C CB-214D CB-44B CB-434 CS79B CP-68B CP-643 CS-583C CS-583D CP-653 CS74B CP68B CS-573 CS-56B CS-583 CS-44 CS-54B CS-563 CS-533 CS-531 CS-423E CP-323C CB46B CB-54B CB-534 CB-634C CB-634D CD-54B CB-334E CB-334D CB-335E CB-335D CS68B CP54B CP-74B CP56B
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 330D2 349D L 329E 330 MHPU 349E L HVG 325C 325D 385C 350MHPU 352FMHPU 323F OEM TH43-C18 336F 336D 336E 330F 330D 330C 323D L 365C L 390F 330FMHPU 385C L 336D L 349E C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 336FMHPU 340D2 L 325D L
GENERATOR SET
G3520 G3516 G3512 G3508 3508 3412C D1500 DG500 3516 3512 3516C GEN G3516B G3516C D1000 G3516E G3516H 3508C G3516K 3508B DE1250S G3512E G3512H G3512K 3412 C32 GENSET 3456 DE1500 DE1000S XQP1100 G3520C G3520B G3520E G3520H G3520K 3512C 3512B C32B 3516C 3516B 3516E DE1400 3304B 3512B GENS D1250 C9 3516B GEN 3306B 3516C GEN SET G3412 DG400 C32 GEN SET C18 C15 C18 MARINE GS DG450 C9.3 DG350 SR5 C27 C32 D800 C175-16 G3412C DE1250 3408C 3406C 3406E
EJECTOR TRUCK
730C 740B D400E II 730C2 EJ 740 730
COMBAT VEHICLE ENGINE
C13
FOREST PRODUCTS
OTHER
ROAD RECLAIMER
RM600 RM500 RR-250 RM800 RR-250B RM400 RM500B RM-350B
WIDE BODY TRUCK
707
CHALLENGER
55 65 75 MT700 35 95E 45 85C 85E 85D MTC855 MTC865 MTC835 MTC845 75D 75C 75E 70C MTC735 MTC745 MTC755 MTC765 MT865 MT855 65C 65B 65E 65D MT845 MT835
ENGINE - MACHINE
3516C C-12 3304 3306 3408 3176C C3.4B C32 3116 3114 C27 C4.4 C-9 3204 3208
BOOM
120C
OFF-HIGHWAY TRUCK
D10R
SHEAR-STRAIGHT
S465 S490
TRUCK
793F XQ 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 795F XQ 772G 773E 773D 773G 773F 773B 769 772 770 773 777 794 AC 772G OEM 769B 769D 769C 795F AC 793F AC MT4400D AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 770G OEM 69D 785G 773G OEM 785C 785D 785B
COMPACTOR
CB8 CB7 CB10 CB13 CB15 CB16 CD10 CCS9 CD8
QUICK COUPLER-MWL
SW2007/8 SW2003/6 QUICK COUPLER