Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers111-4337: M45 ID Steel Flat Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers111-4337: M45 ID Steel Flat Washer
111-4337: M45 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
111-4337: M45 ID Steel Flat Washer
111-4337: M45 ID Steel Flat Washer
111-4337: M45 ID Steel Flat Washer
111-4337: M45 ID Steel Flat Washer
111-4337: M45 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 111-4337

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 70.0
Material: SOFT STEEL,Alloy Zinc,Carbon Steel
Inside Diameter (mm): 46.0
Coating: Zinc
Thickness (mm): 1.0
Outer Diameter (in): 2.756
Outer Diameter (mm): 70.0
Thickness (in): 0.039
Inside Diameter (in): 1.811
Outside Diameter (in): 2.756
View More
Compatible Models for part number 111-4337

MULTI TERRAIN LOADER

287C2 287 287C 287B 287D

COMPACT TRACK LOADER

289D 289C 289D3 255 265 289C2

WORK TOOL

GB120

SKID STEER LOADER

289D3 262D3 252B 262 268B 252 252B3 262B 262D 262C 265 262C2

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

438 434 436 430 432 420XE 444F2 427F2 426 F2 414E 422F 442D 444 430D 442E 434E 422E 434F 440 426B 438C 426C 438D 438B 424B HD 416F2 430E 430F 415 416 420F2 422F2 424B2 428F2 424D 426 416E 424B 428 428F 436C 416F 420D 432E 444F 420E 432F 424 432D 444E 420 416C 428D 416D 428E 436B 428B 416B 428C 432F2 430F2 434F2 415F2 420F

BLADE

GB124

COMPACT WHEEL LOADER

902 908 906

WHEEL LOADER

924H 924G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced