Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings9R-0411: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings9R-0411: Sleeve Bearing (Bushing)
9R-0411: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
9R-0411: Sleeve Bearing (Bushing)
9R-0411: Sleeve Bearing (Bushing)
9R-0411: Sleeve Bearing (Bushing)
9R-0411: Sleeve Bearing (Bushing)
9R-0411: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9R-0411

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Type: Straight Sleeve
Inside Diameter (mm): 45.0
Inside Diameter (in): 1.78
Outside Diameter (mm): 58.0
Outside Diameter (in): 2.29
Overall Length (mm): 34.0
Overall Length (in): 1.34
Internal Groove: NO GREASE HOLE IN BEARING
Approximate Outside Diameter (mm): 58.0
Cross Holes: No
Approximate Overall Length (mm): 34.0
External Groove: No
Approximate Inside Diameter (mm): 45.0
View More
Compatible Models for part number 9R-0411

INDUSTRIAL LOADER

415F2 IL

QUICK COUPLER

FUSION

BACKHOE LOADER

438 436 430 432 420XE 427F2 426 F2 446D 446B 422F 442D 430D 442E 434E 446 422E 426B 438C 426C 438D 438B 424B HD 416F2 430E 430F 415 416 420F2 422F2 424B2 428F2 424D 426 416E 424B 428 428F 436C 416F 420D 432E 420E 432F 424 432D 444E 420 416C 428D 416D 428E 436B 428B 416B 428C 432F2 430F2 415F2 420F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced