Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsConnector Components111-4875: Wiring Harness Housing
HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsConnector Components111-4875: Wiring Harness Housing
111-4875: Wiring Harness Housing

Cat® Wiring Harness Housing used for Electrical Connections

Brand: Cat

Product Images
111-4875: Wiring Harness Housing
111-4875: Wiring Harness Housing
111-4875: Wiring Harness Housing
111-4875: Wiring Harness Housing
111-4875: Wiring Harness Housing

Cat® Wiring Harness Housing used for Electrical Connections

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 111-4875

Units of Measure

USMetric
Material Description: Not specified
Length (mm): 37.0
Width (mm): 29.0
Height (mm): 30.0
Length (in): 1.44
Width (in): 1.12
Height (in): 1.18
View More
Compatible Models for part number 111-4875

MINI HYD EXCAVATOR

307B

EXCAVATOR

320B S 312B L 320B N 320B L 322B L 345B L 365B II 325B L 315B FM L 320B 320B LL 330B 330C FM 312B 322B 315B L 315B 325B 330B L 330B LN 320B FM LL 345B 311B

MOTOR GRADER

12K 140K 2 140 160 160K 140K 120K 120K 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced