Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
Cat® 20.6 mm Long Wiring Harness Connector Pin that securely connects and transmits signals or power between different components
Brand: Cat
Cat® 20.6 mm Long Wiring Harness Connector Pin that securely connects and transmits signals or power between different components
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Description:
Cat connectors provide a highly durable direct wire connection.
Attributes:
• Brass
• Nickel plated solid size 16, pin connector
• Green identification stripe
Application:
Pin connectors are used in wiring harnesses for voltage driven connections. Consult your owner's manual or contact your local Cat dealer for more information.
Units of Measure
INTEGRATED TOOLCARRIER
IT12B IT14F IT14G IT62G IT62H IT14G2 IT24F IT28G IT28F IT62G II IT18F IT38G II IT38H IT38G IT38F
WHEEL HARVESTER
550B 580B 550 570 580 570B 560B
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
MINI HYD EXCAVATOR
303.5E2 CR 308E2 304E2 304CR 304C CR 305E2 CR 305E 304E 305.5 303ECR 301.8 301.9 301.6 301.5 304SR 305.5D 305.5E 303E CR 301.7CR 305E2 304E2 CR 304D CR 305.5E2 CR 304.5E2 305 CR 308E CR 302.5 308E SR 306E2 303C CR 307.5 305C CR 307-A 302CR 308E2 SR 303.5 303.5C 303.5E 303.5D 305.5E2 307D 307C 307B 307E 308E2CR 306E 308E 308D 308C 305.5 GC 303 SR 305.5 CR 308E2 CR 307E2 308E2SR 308.5 303CR 304 305 308 309 306 307 305D CR 310 303.5E2 304.5 303.5CR 302.7CR
TRACK FELLER BUNCHER
1190 2491 541 2 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552 2290 1390 TK732 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391 1090
HARVESTER HEAD
SAT322T SAT323T SAT318T SAT322TSC SAT323 SAT322 SAT318 SAT318TSC SAT323TSC
EXCAVATOR
330 L 349D L 320-A L 320-A S 320-A N 324D 324E 320D3 GC 325-A 320D2 320D3 336D2 L 323F 323D 322N 322-A LN 312-A 322B 322C 324E LN 321C 321B 548 325D L 330 LN 558 320GX 374D L 323F OEM OTHER 330C FM 326F 538 325B 336E L 325C 325D 336E H 325F 329D LN M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 345D L 320N 320B 320C 320D 320E 314E LCR 323F L 317 GC 365C 365B 349F LXE 320D LN 312F GC 318B N 320D FM RR 336D LN 349 GC 320E L 325D FM 320D GC 323D2 L 330C L 320D FM 312D2 GC 313 GX 313 GC 349D2 L 318F L 329D 329E 330-A 317 N 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 333 GC 314D CR 335F 336F XE 330B LN 336 MHPU M325C 320D LRR 326F L 336D L 312D2 L 350-A L 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 374F 345C L 323D3 323D2 313F GC 315-A 323GC 323E L 336F LN 320E LN 330F 315B FM L 330B 330D 390F L 320 L 365B L M325D L MH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 320D L 340MHPU 325C FM 340F L UHD 330B L 319D L 317B L 307-A 330F LN 350 OEM 322-A L 322-A N 318E L 336 GC 328D LCR 340F L LRE 325F LCR 320-A 340D L 330F L 317B LN 329F L 335F LCR 312 GX 312 GC 385C L MH 315F LCR 329D2 L M315 M318 M320 345B II 325B L M315F 375-A L 315D L M317F 374F L M318F 385C FS 345B 345C 345D 307 349F L 385C L 317 315 313 336F L XE 312C L 323E LN 314E CR 320 GX 349D 350 L 320 GC 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 323D S 323D L 313F L 326D2 L 385B 385C 365C L 323E SA 345B II MH 336D2 L XE 325D FM LL 390D 390F 336E LNH 350-A 315 GC 349E L VG 325B LN 349D2 336D2 318D L 568 FM 320B LU 320B LL 313D2 LGP 352 UHD 340 349 345 324D FM 352 350 355 320 321 326 324 325 322 323 329E L 319 330 335 336 333 323 GX 318D2 323 GC 395 330-A LN 365B II 324D LN 374 311D LRR 316F L 312E FM538 312F 312B 312C 312D 322B LN 326D L FM548 311B 349E L 330D2 3101 323D LN 352F XE VG 330D FM 312B L 320D2 GC 320D2 FM 316F 352F-VG 365C L MH 315B 315C FM558 314C FM568 313F 330GC 313B 313D 312D2 352F 317-A 320E LRR 336F L 318 GC 325-A L 323D SA 336D2 GC 322 L 330D2 L 317-A N 314F CR 336F LNXE 329E LN 320B FM LL 320B S 320B N 320B L 320B U 336E LN 336E LH 325-A FM L 313D2 GC MH3040 390D L 319D LN 326 GC 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 319D 330D LN 319C 568 FM LL 318C 318F 322 LN 318B 345D L VG 311F LRR MH3022 MH3024 336D2 XE 315B L 321D LCR 375-A 316E L M320GC 322C FM
SHOVEL
6040
MULTI TERRAIN LOADER
287C2 267B 247B3 297D XHP 277C2 257D 257B 297D 297C 297D2 XHP 247B 287C 287B 287D 297D2 277B 277D 277C 257D3 257B3
COMPACT TRACK LOADER
279C2 279D3 299D 299C 259D 275 285 253 255 265 249D3 275XE 289C2 289D3 299D3 XE 259B3 259D3 285XE 279D 279C 299D3 299D2 239D 299D XHP 289D 289C 249D 299D2 XHP 239D3
ROTARY MIXER
RM500B
MARINE POWERTRAIN
C12
SOIL COMPACTOR
CP68B CS76B CS74B CS78B CP56B CS64B CP7 825H 825G 825K 825C CP11 CP12 CP13 CP14 CP16 CP17 CS68B CS66B CS11 GC 825 CP44B 815 815K 815B 815F CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS54B CP13 GC CP74B 815F II CS13 GC CS44B 825G II
PETROLEUM ENGINE
3508C 3508B C9 C7 C175-16 C15 C13 C18 C11 C32 C-15 3516C 3516B 3512C 3512B
PETROLEUM TRANSMISSION
TH48-E80 CX38-P892
BACKHOE LOADER
420F2 450E 450F 420XE 414E 416F2 416E 416F 416C 434F2 432F2 426C 428F2 422F 422E 420E 415F2 420F 426 F2 428F 428E 428C 430E 430F 427F2 438C 415 416 426 428 436C 420 434E 434F 432E 432F 434 430 432 444 440 450 430F2 442E 444F 444E 444F2 422F2
CONTROL, GUIDANCE, MONITORING, AND TECHNOLOGY PRODUCTS
COMMANDCONSOLE PRODUCTLINK COMMANDSTATION COMMAND
PETROLEUM GEN SET
G3306B C27 C15 C32 3512B 3512C
WHEEL LOADER
988 XE 986H 986K 980XE 988B 988G 988H 988F 988K 950GC 814K 988F II 907K 972 XE 928HZ 906K 906M 908K 908M 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992D 992C 992G 992K 972XE 994F 994D 994K 994H 950G 950F 950H 950K 950M 950L 918F 966XE 980GC 966F II 962M Z 950M Z 972G II 966M XE 982XE 960F 966 XE 962H 962G 962L 962K 962M 966F 966H 966G 966L 966K 966M 924F 924H 924G 924K 928F 926M 962 928H 928G 966 972 966 GC 980 982 950G II 988 995 994 990 993 992 980G II 988K XE 926 924 930 938 950 982 XE 908 907 906 950 GC 970F 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930M 962G II 938G 938F 938H 938K 990 II 938M 966K XE 980C 980F 980H 980G 980L 980K 980M 982M 950F II
FORWARDER
554 564 584 574B 584HD
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
D300E II D400E 725 740 745 730 735 725C 730C2 D350E D300E D250E D400E II 725C2 740 GC 730C 735C 735B 735 OEM D250E II D350E II 730 EJECTOR 740C 740B 745C
WHEELED EXCAVATOR
M320F W330B W345C MH M318D M318C M318F M314-07 M318C MH M315C M315D M316C M316F M316D M313C M313D M314F M320GC M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M320D2 M317D2 M322D2 MH M322D MH M314 M315 M312 M322 M320 M323 M318 M319 M316 M317 M330D M325C MH M313-07 M318D MH M323F M322D2 M322F M322D M322C W345B II M325B
PNEUMATIC COMPACTOR
PS-200B PS-150C PS-150B PS-360B PF-290B
ENGINE - INDUSTRIAL
LD700E 3512B 3516B
INDUSTRIAL ENGINE
3126B C-12 C-15 C-10 C-16 C1.7 C32 C27 C18 C9.3 3508B 3516B 3516C 3512B 3512C C9.3B C4.4 C-9 C11 C13 C15 G3520 C7 C9 C32B 3412E C2.2
QUARRY TRUCK
777E 775D 775B 773E 771D 771C 772G 770G
WHEEL SCRAPER
637K 637E 637D
SPRAY AR
CAT WDS
GAS ENGINE
G3512B G3512J G3412 G3516J G3516E G3408 G3516C G3516B G3306B G3520B G3520J CG137-12 G3612 G3608 G3408C G3508J G3508B G3520 G3512 G3516 G3508
TRACTOR
776D 776C 784C
BLADE
BLADE
PUMPER
SPS342 SPF343C
POWER MODULE
3516B 3516C PP3516 XQG135 XQC1200 XQC1600 PM3456 PMG3516 XQ2280 C32 TR43 PM3508 PM3516 PM3512 TR43-E44
SHOVEL LOGGER
345C
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 794 AC 773GC 798 AC 785D 3508B 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
135H 120M 2 130G 140M 3 140M 2 12M 3 AWD 16H NA 120H 120G 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16GC 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160M 140M 3 AWD 14M-3 12H ES 14H NA 120 GC 140M 140K 140H 140G 143H 140 GC 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 14H 14G 12H 12G 12M 12K 14M3 120 160H NA 120K 2
OEM SOLUTIONS
TR35E44-C9.3BL 3412C
HYDRAULIC SHOVEL
6020 6040 6030 6020B 6040 FS 6060
KNUCKLEBOOM LOADER
539
MARINE ENGINE
3516 3512 3508 C18 C12 3516B 3516C 3512C 3512B C12 MARINE C-12 3408B 3406E C140 C32 3508C 3508B
LOG LOADR FORST MACH
558
FRONT SHOVEL
385C 5080 5090B
ENGINE - GENERATOR SET
3508B C7.1DE200E C3.3DE50E0
PETROLEUM PACKAGE
CX35-C18I CX31 CX31-P600 TH48-E80 TH48-E70 CX35-P800 TH55 CX31-C11I CX31-C9I CX31-C15I TH31-C9P TH31-C9I CX31-C13I TH35-C13I TH35-C15I
ENERGY STORAGE
ETS1500 PGS1260 PGS840 PGS1260 HD
RECLAIMER MIXER
RM400 RM500B RM-500 RM-350B RM-350 RM-300
MARINE TRANSMISSION
C8.7
ENGINE
C2.2 G3516C G3516J 3516E C15 C18 C32B C32B INDUSTRIAL G3412C G3408C G3408 C32 INDUSTRIAL C13B C1.7 G3520 G3520J C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3516C 3516B 3512C 3512B C32 C27 C32B 3508C 3508B
COLD PLANER
PM620 PM622 PM-465 PM820 PM825 PM822
ELECTRIC ROPE SHOVEL
7495 HF
GEN SET ENGINE
3516B 3512B 3456 3412 3126B DE1100 G3520 3508B 3508 3512 3516 3406E G3412C 3412C POWER SYS G3516C C-12
TRANSMISSION
TR35
RIPPER
953B 963 7 8
ROTARY/TRACK DRILLS
MD6640
SKID STEER LOADER
226B 226D 252B3 226B3 226D3 272C 272D 232B 232D 236B 236D 216B 270XE 262C2 272D2 XHP 250 236B3 260 270 236D3 262B 262D 262C 265 262D3 268B 216 232D3 272D XHP 252B 256C 272D3 272D2 242B3 242D3 246D3 272D3 XE 242B 242D 246B 246D 246C 248B 216B3
INDUSTRIAL LOADER
415F2 IL
WHEEL FELLER BUNCHER
573C 573D 2670C 2670D TK370 TK380 HA870 553C 2570C 2570D HA770 563C 563D 2470C
POWERTRAIN
TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B
TRACK-TYPE LOADER
973
GENERATOR
SR4 SR5 SR4B SR4BHV XQ330
TRUCK ENGINE
C-9 C13 C15
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651
TRACK SKIDDER
527 517 D5HTSK II D4HTSK III
ASPHALT COMPACTOR
CB2.7 GC CB2.5 GC CC2.7 GC CB10
WHEEL SKIDDER
545D 545C 525 515 545 555D 535D 535C 535B 525D 525C 525B
OEM MOB HYD PWR UNIT
336MHPU
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
WATER FORDING TRACTOR
D7R II
WHEEL TRACTOR
623G 623H 623F 621F 621G 621H 627G 627H 627F 631K 615C II 631E 631G 621K OEM 613C II 637G 637E 637K 633E II 651E 611 651 657E 657G
HEX BASED SPL SOLUTION
320E 352F OEM 330F OEM
TRACK LOADER
933C 939C 973C 973D 973K 963D 963B 963C 963K 953B 953C 953D 953K 963 973 939 933 953
WHEEL DOZER
834G 834H 834B 834K 834 844 854 824H 824G 824C 824K 814 824 854G 854K 814K 814F 844H 844K 814F II 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 816 816K 816B 816F 826C 826G 826H 826K 836H 836G 836K
MULCHING HEAD
HM4015 HM2615 HM315
COMPACT WHEEL LOADER
920K 906H2 914 910 903 902 901 908 902C2 906 920 910G 910F 910E 910K 910M 907H2 903C2 914K 914M 914G 918M 901C 902C 904H 906H 903D 903C 904B 908M 908H2 906M 907H 907M 908H 914G2 901C2
TELEHANDLER
TL1055C TL1055D TH330B TH460B TH103 TL943 TL1255 TH514D TH82 TH83 TH1255 TH560B TH340B TH255C TL642 TH0842 TH306D TH314D TH357D TH220B TH355B TH3510 TH350B TH3510D TH360B TH357 TL1055 TH408D TH62 TH63 TH1055 TL943D TL943C TH580B TL642D TL642C TH0642 TH408 TL1255C TL1255D TH417D
UTILITY COMPACTOR
CB2.5 GC CC2.7 GC CB2.7 CB2.5 CB2.9 CB2.7 GC CC2.7
ASPHALT SCREED
8-16B AS4173 8 FT 10B 10-20B 10-20WB AS2251 10 FT AS3143 AS2302 AS2301
LOGGER
322C
BULLDOZER
8SU 7SU 8U 7A 7S 7U 8A
UNDERGROUND ART TRUCK
AD45B AD60 AD55 AD63 AD30 AD45 AD22 AD55B
LOAD HAUL DUMP
R1700 II R1300 R1300G II OTHER R1600G R1600H R1600 R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G
REMAN ENGINE
3516B
MATERIAL HANDLER
MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3059 M325D MH MH3250 MH3260 MH3295 M325D L MH
WINCH
57 57H
BACKHOE
BH130
ROTARY CUTTER
RC20
TRACK-TYPE TRACTOR
D6G2 LGP D10 D11 D8 GC D3C III D3G D4G D4H D5M D5N D5H D5G D6R D6T D6M D6N D6K D6G D7E D4K2 LGP D6N LGP D7R XR D6T LGP D8 XE D3K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D7G D7H D8T D8R D8N D9T D9R D9N D6T XW PAT D5K XL D6R LGP D4K XL D9 GC D7R SERIES D10N D10R D10T D11N D11R D11T D6H XL D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D4H XL D5K2 XL D7R II D3K LGP D5R LGP D6R II D5R2 D6N XL D6 XE D3K2 LGP D4K2 XL D6GC D6R XL D4C III D6K2 XL D6K XL D6G2 XL D6K2 D7E LGP D5K LGP D6R III D6XE D4H III 30/30 D6K2 LGP D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D5H XL D7G2 D10T2 D8R II DEUCE
ASPHALT PAVER
BG-240C AP-1000B AP-1000D BG-2255C BG-230D AP-800D AP-800C AP-800B AP-1050 BG-225C AP-900B BG-260D BG-260C BG-2455D BG-2455C BG-230 BG-210B AP-800 AP-1050B AP-600D AP-655C AP-655D AP-300D AP-650B AP-1055B AP-1055D AP-255E BG-245C
MARINE AUXILIARY
C32 3508B 3508C 3512 3508 3516C 3516B 3512C 3512B
PIPELAYER
561N 572R 587T 587R PL83 PL87 PL72 PL61 583T 583R 572R II
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
VIBRATORY COMPACTOR
CS-68B CP-533D CP-533E CS-433E CS-66B CP-663E CS-64B CB-534B CB-534D CB-634 CB-536D CS54B CD-54 CS56B CP-44B CS-563D CS-563E CP44B CS-663E CS-78B CS-531D CS-79B CP-433E CP12 CS-76B CS-533D CP74B CS-533E CS-74B CP-563E CP-563D CP-54B CS44B CP-56B CP-573E CP76B CS-573D CS-573E CS-44B CP-64 CP-54 CP-56 CP-44 CP11 GC CC4.0 CS12 CS14 CP-76 CP-74 CS78B CB-64 CB-54 CB-564D CB-434D CS79B CP-68B CS-583E CS-583D CS74B CS10 GC CP68B CS-56 CS11 GC CS-54 CS-56B CS-44 CS-54B CS-423E CS-76 CS-74 CS-64 CB-634D CB4.0 CB4.4 CS7 CP7 CS68B CP54B CP-74B CS-683E CP56B
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 330D2 349D L 329E 330 MHPU 349E L HVG 325D 385C 350MHPU 352FMHPU 323F OEM TH43-C18 336F 336D 336E 330F 330D 323D L 365C L 390F 330FMHPU 385C L 336D L 349E C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 336FMHPU 340D2 L 325D L
TECHNOLOGY
AUTOGUIDNC
POWER PACKAGE
C7
GENERATOR SET
G3520 G3516 3508 3412C XQ1140 3516 3512 XQ425 G3516C D1000 G3516E C7.1DE150E0 G3516H 3508B C4.4 C4.4DE55E2 XQ35 C4.4DE110E 3412 CG137-12 C3.3DE50E0 C3.3DE50E2 C32 GENSET CG137-08 3456 DE1000S C7.1 C3.3 G3520C G3520E 3512C 3512B C3.3DE33E3 G3306B C3.3DE33E0 3516C 3516B 3516E G3306 C7.1DE150E XQ230 C18 GEN SE C6.6 XQ125CM C9 C7.1DE200E C4.4DE88E0 C4.4DE88E3 G3412 C32 GEN SET C6.6DE150E C18 C15 C175-16GENSET C27 C32 C175-20 C175-16 G3412C C4.4DE65E3 C4.4DE110E2
BOX BLADE
BB121 BB124
EJECTOR TRUCK
730C 740B D400E II 730C2 EJ 740 730
MULCHER
HM5515
FOREST PRODUCTS
OTHER
WIDE BODY TRUCK
707
ROAD RECLAIMER
RM500 RM400 RM-350B
CHALLENGER
55 75 35 95E 45 85C 85E 85D 75D 75C 75E 70C MTC735 MTC745 MTC755 MTC765 65C 65E 65D
ENGINE - MACHINE
C27 C4.4
OFF-HIGHWAY TRUCK
D10R
TRUCK
793F XQ 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 797 770G 795F XQ 772G 773E 773D 773G 773F 773B 772 770 777 794 AC 772G OEM 769D 769C 795F AC 793F AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 770G OEM 69D 785G 773G OEM 785C 785D 785B
SNOW BLOWER
SR321 SR318 SR421 SR418 SR121 SR115 SR118
COMPACTOR
CCS7 CCS9