Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHandles, Latches, & Hand Levers112-5344: Latch Assembly-Door
HomeHardware, Seals, & ConsumablesHandles, Latches, & Hand Levers112-5344: Latch Assembly-Door
112-5344: Latch Assembly-Door

Cat® Door Latch Assembly (Rotary)(Hold Open)

Brand: Cat

Product Images
112-5344: Latch Assembly-Door
112-5344: Latch Assembly-Door
112-5344: Latch Assembly-Door
112-5344: Latch Assembly-Door
112-5344: Latch Assembly-Door

Cat® Door Latch Assembly (Rotary)(Hold Open)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 112-5344

Units of Measure

USMetric
Overall Width (in): 3.5
Overall Height (in): 0.8
Material: Alloy Zinc,Stainless Steel
Overall Length (in): 4.5
Overall Width (mm): 88.9
Overall Height (mm): 20.3
Overall Length (mm): 114.3
View More
Compatible Models for part number 112-5344

TRACK-TYPE TRACTOR

D6N

ASPHALT PAVER

AP555 AP500F AP-655D AP1055 AP500 AP-1055F AP-1055E AP455 AP-500E AP655 AP655F PE636 AP-1000E AP-1000F AP400 AP655F L AP-555E AP600 AP600F AP555F AP-600D AP1000

INTEGRATED TOOLCARRIER

IT62H IT38H

WHEEL TRACTOR-SCRAPER

613G

WHEEL LOADER

972M XE 980 XE 966F II 962M Z 962 982XE 980K HLG 980G II 966M XE 980XE 980C 966 980F 972H 972K 980H 980G 972M 972 972L 980L 980K 972XE 980M 950M Z 972 XE 966 XE 966XE 966K XE 980 982 938H 966F 966H 980GC 962H 966L 966K 950H 966M 950K 962L 962K 950M 950 950L 962M 982 XE 982M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced