Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters112-7448: Cabin Air Filter
HomeFilters & FluidsFiltersAir FiltersCab Air Filters112-7448: Cabin Air Filter
112-7448: Cabin Air Filter

Standard Efficiency Cabin Air Filter

Brand: Cat

Product Images
112-7448: Cabin Air Filter
112-7448: Cabin Air Filter
112-7448: Cabin Air Filter

Standard Efficiency Cabin Air Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 112-7448

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Height without Seal (in): 1.413
Height with Seal (in): 1.799
Type: Urethane Panel
Material: Other Mixed: Metal-Nonmetal
Height with Seal (mm): 45.7
Media Type: Standard
Height without Seal (mm): 35.9
View More
Compatible Models for part number 112-7448

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6T XL D8 D8T D8R D6GC D8GC D5R2 D8 GC D6T LGPPAT D6T XL PAT D6T XW PAT D6R XL D6R D6T D6N D6R LGP D6R II

TRACK FELLER BUNCHER

1090 521B 532 TK732 1190T 2590 2390 2391 522B 541 TK722 552 2 TK721 1290T TK752 TK751 1390 1190 551 552 511 TK711 541 2 TK741 2491 2290 522 521

INTEGRATED TOOLCARRIER

IT62G

LOG LOADR FORST MACH

558

SOIL COMPACTOR

825G II 825H 825G

LOGGER

322C

EXCAVATOR

548 325D FM 324D FM LL 320D2 FM 320D 324D FM 558 320C FM 568 FM LL 568 FM 320D FM RR 322C FM 320D FM 330C FM 538 325C FM 330D FM

WHEEL DOZER

834G 834H 824G II 824H 824G

LANDFILL COMPACTOR

836H 836G 826G 826H 826G II

WHEEL LOADER

988G 988H 972G 980G 966G 950G 962G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced