Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws113-1047: M30-3.5 x 450mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws113-1047: M30-3.5 x 450mm Hex Head Bolt
113-1047: M30-3.5 x 450mm Hex Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections due to their hexagonal-shaped heads

Brand: Cat

Product Images
113-1047: M30-3.5 x 450mm Hex Head Bolt
113-1047: M30-3.5 x 450mm Hex Head Bolt
113-1047: M30-3.5 x 450mm Hex Head Bolt
113-1047: M30-3.5 x 450mm Hex Head Bolt
113-1047: M30-3.5 x 450mm Hex Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections due to their hexagonal-shaped heads

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 113-1047

Units of Measure

USMetric
Bolt Length (in): 17.717
Thread Size (dia x pitch) (mm): M30x3.5
Bolt Length (mm): 450.0
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 14.37
Grip Length (mm): 365.0
Material: Steel,Low Alloy Steel,Alloy Zinc
Hand of Thread: RH
Bolt Size (in): 1.181
Thread Size (in): 0
Class or Grade: Cat/iso 898-1 Class 11.9
Thread Size (mm): M30
Locking Feature: None
Bolt Size (mm): M30
View More
Compatible Models for part number 113-1047

MINING EXCAVATOR

5110B

EXPANDED MINING PRODUCTS

LD350

LOAD HAUL DUMP

R3000H

HYDRAULIC SHOVEL

6015B 6015

WHEEL LOADER

993K 993

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced