Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws113-2004: M12-1.75 x 45mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws113-2004: M12-1.75 x 45mm Hex Socket Head Bolt
113-2004: M12-1.75 x 45mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
113-2004: M12-1.75 x 45mm Hex Socket Head Bolt
113-2004: M12-1.75 x 45mm Hex Socket Head Bolt
113-2004: M12-1.75 x 45mm Hex Socket Head Bolt
113-2004: M12-1.75 x 45mm Hex Socket Head Bolt
113-2004: M12-1.75 x 45mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 113-2004

Units of Measure

USMetric
Bolt Length (in): 1.772
Material: STEEL,Alloy Steel,Alloy Zinc
Coating: Zinc Flake
Thread Size (dia x pitch) (mm): M12x1.75
Bolt Length (mm): 45.0
Grip Length (mm): 5.25
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M12
Grip Length (in): 0.207
View More
Compatible Models for part number 113-2004

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 637K 657 651

OFF HIGHWAY TRUCK

798 AC 798 796 AC 794 AC

MATERIAL HANDLER

M325D MH MH3022 MH3024 MH3032 MH3040 M325D L MH

ROTARY CUTTER

RC15 RC50

HYDRAULIC SHOVEL

6015 6015B

TRACK-TYPE TRACTOR

D4D D6D D9H

MINI HYD EXCAVATOR

300.9D

ROTARY DRILL

MD6310 MD6250 MD6380

ASPHALT PAVER

AP1055 AP655 AP600 SE47 AP1000

MARINE ENGINE

D333B

TRACK FELLER BUNCHER

552 2 TK752 TK751 541 2 TK741 2590 1390 541 551 552

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

FRONT SHOVEL

5080

EXCAVATOR

336E LN 345B II 336E LH 349F LXE 349D L 325D FM LL 325B L 336D2 LXE M315F FM538 336D 324D 336F MH3295 M317F 333 GC 320D3 336D2 L 326D L 340D2 L FM548 335F 336F XE 390D 320D L M318F 312-A 349E L 336E LNH 350-A MH3040 390D L 336D LN 3101 340F L UHD 349E L VG 352F XE VG 330B L 330B LN 345D 326 GC 336 MHPU 312B L 548 325D FM 349F L 325D L 349D2 352F-VG 317 313 320GX 336D L 374D L 336D2 336F L XE 568 FM 326GC 350-A L FM558 OTHER 317B L 320 GX 349D FM568 324D L 330D L 330GC 336E L 320 GC 313B 349E 325D 336E H 349F 320E RR 325F 340 352F 340F 345B L 349 324D FM LL 330D MH 336 GC 328D LCR 329D LN 313 GC 329D L 324D FM 340F L LRE 349D2 L 336F LN XE 320E LRR 352 350 325F LCR 355 M325D MH 235 336F L 568 FM LL 320 326 206 324 330 GC 325 322 323 345D L VG 323D3 330 336D2 GC 340D L 336 212 333 329D MH3022 317B LN MH3024 323 GX 345D L 336F LNXE 336D2 XE 335F LCR 320D 323 GC 323GC 315B L 365C L 395 325D MH 336F LN M320GC 330C 330D 324D LN M312 M315 M318 317 GC 336D2 L XE M325D L MH 365C 345 GC

VIBRATORY COMPACTOR

CS-34 CP-34

MOBILE HYD POWER UNIT

330D L 329D L 336FMHPU 340D2 L 336D L 330 MHPU 365C L 325D L 325D 336F 336D 352FMHPU 345D 349D L 336E HVG 330D 324D LN 349D2

MULTI TERRAIN LOADER

277C 297C 287C 287B

COMPACT TRACK LOADER

289C 299C 279C

GENERATOR SET

3512

WHEEL TRACTOR

631K 651 623H 621B 621K OEM 621H 627H 637K

WORK TOOL

RC20 RC30 TRS26 TRS20 TRS17

HEX BASED SPL SOLUTION

352F OEM

SOIL COMPACTOR

CP5 CS5

DEMOLITION AND SORTING

G345

MULCHER

HM4815 HM3013 HM5515

MULCHING HEAD

HM4015

FOREST PRODUCTS

OTHER

WHEEL LOADER

930 966D 966E 980C 994H

COMPACT WHEEL LOADER

910 902 906

FORWARDER

574B 554 564 574

CHALLENGER

55 MTC735 MTC745 MTC755 MTC765 35 45

SKID STEER LOADER

272C 262C 268B 256C 246C 248B

WHEELED EXCAVATOR

M313-07 M315D2 M322D MH M314 MH3026 M315 MH3024 M318D M322 M318C M320 M318F M315GC M318 M319 M316 M317 MH3040 M320F M314-07 M324D2 MH M318D MH M330D M323F M322D2 M322F M322D M322C M318C MH M315C M315D M317D2 M316C M316F M316D M320D2 M313C M313D M322D2 MH M314F

PNEUMATIC COMPACTOR

PS-180

THUMB

HYDRAULIC

INDUSTRIAL ENGINE

C4.4

WHEEL SCRAPER

613 637K 613B

TRUCK

795F XQ 794 AC 795F AC 793F AC MT4400D AC

ASPHALT SCREED

SE60 SE60 FM SE47 FM

GAS ENGINE

G343

BULLDOZER

8S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced