Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings113-3468: 13.4mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings113-3468: 13.4mm Inside Diameter Seal-O-Ring
113-3468: 13.4mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
113-3468: 13.4mm Inside Diameter Seal-O-Ring
113-3468: 13.4mm Inside Diameter Seal-O-Ring
113-3468: 13.4mm Inside Diameter Seal-O-Ring
113-3468: 13.4mm Inside Diameter Seal-O-Ring
113-3468: 13.4mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 113-3468

Units of Measure

USMetric
Cross Section Diameter (mm): 2.4
Cross Section Diameter (in): 0.094
Inside Diameter (mm): 13.4
Inside Diameter (in): 0.528
Polymer: Hnbr (hydrogenated Nitrile)
Material: HNBR - Hydrogenated Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 60a
View More
Compatible Models for part number 113-3468

MINI HYD EXCAVATOR

308D 308C

ROTARY/TRACK DRILLS

MD5150C

HEX BASED SPL SOLUTION

330F OEM 352F OEM 320E

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

336E LN 318E L 352F 316F L 340F 322B L 345B L 336E LH 349F LXE 328D LCR 314D LCR 325B L 312E 323F SA 312F 340F L LRE 336E 324E 336F 336F LN XE 320E LRR 325F LCR 323F LN 314D CR 324E L 335F 336F L 323F 568 FM LL 336F XE 374F L 318F L 390F 374F 312E L 349E L 336E LNH 329E L 318F 322B 313F L 340F L UHD 349E L VG 324E LN 330F L 329E 352F XE VG 321C 345B 320E L 548 349F L 336F LNXE 329F L 335F LCR 315-A 320E 316F 315B L 323E L 352F-VG 315-A L 558 336F LN 315B 329E LN 321D LCR 326F L 320B FM LL 323E SA 320E LN 323F OEM 320F L 330F 336F L XE 316E L 323E LN 315B FM L 320B LL 314C 326F 390F L 323F L 325B 330F LN 313F 336E L 325C 326F LN 349E 336E H 349F 320E RR 325F

MATERIAL HANDLER

MH3295

MOBILE HYD POWER UNIT

336FMHPU 329E 336E HVG 330F 349E L HVG 349E 330FMHPU 336F 336E C7.1 352FMHPU 323F OEM 390F

HYDRAULIC SHOVEL

6015B 6015

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced