Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings113-6303: 10.82mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings113-6303: 10.82mm Inside Diameter Seal-O-Ring
113-6303: 10.82mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
113-6303: 10.82mm Inside Diameter Seal-O-Ring
113-6303: 10.82mm Inside Diameter Seal-O-Ring
113-6303: 10.82mm Inside Diameter Seal-O-Ring
113-6303: 10.82mm Inside Diameter Seal-O-Ring
113-6303: 10.82mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 113-6303

Units of Measure

USMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 10.82
Inside Diameter (in): 0.426
Material: FKM - Fluoroelastomer,FKM (95),FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 95a
Dash Size: 013
View More
Compatible Models for part number 113-6303

TRUCK ENGINE

3116 3126

TRACK LOADER

973

PETROLEUM TRANSMISSION

CX31-P600

LOAD HAUL DUMP

R2900 XE R1700 XE R1700

BACKHOE LOADER

430F 420F2 432F2 444F2 450F 444F 432F 430F2 420F

EJECTOR TRUCK

740

WHEEL DOZER

854 854K

OFF HIGHWAY TRUCK

789G 772 777G 770 777E 777 775 789D 773 793F 798 AC 796 AC 794 AC 773GC 789 785 793 798

ROTARY CUTTER

RC20

WHEEL LOADER

980 XE 962 982XE 966 988 XE 972 966 GC 972 XE 966 XE 966XE 980 982 995 992 980XE 988K XE 992K 972XE 950 982 XE

WIDE BODY TRUCK

707

TRACK-TYPE TRACTOR

DEUCE 30/30

ARTICULATED TRUCK

730 EJECTOR 740C 740 GC 745C 725 735C 745 730 735

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

3126

TRUCK

785 793F CMD 775G 775F 772G OEM 773G LRC 793F OEM 770G 795F XQ 793D 793F 795F AC 789D 777G 777F 772G 793F AC 775G OEM 793F XQ 785G 772 773G 797F 770 773F 794 AC 775G LRC 773G OEM 770G OEM

QUARRY TRUCK

772G 770G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced