Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws113-7430: M20-2.5 x 150mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws113-7430: M20-2.5 x 150mm Hex Socket Head Bolt
113-7430: M20-2.5 x 150mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
113-7430: M20-2.5 x 150mm Hex Socket Head Bolt
113-7430: M20-2.5 x 150mm Hex Socket Head Bolt
113-7430: M20-2.5 x 150mm Hex Socket Head Bolt
113-7430: M20-2.5 x 150mm Hex Socket Head Bolt
113-7430: M20-2.5 x 150mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 113-7430

Units of Measure

USMetric
Thread Size (dia x pitch) (mm): M20x2.5
Bolt Length (mm): 150.0
Grip Length (mm): 98.0
Material: STEEL,Alloy Steel
Hand of Thread: RH
Grip Length (in): 3.858
Bolt Type: Socket Head
Thread Size (in): 0
Bolt Length (in): 5.906
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M20
View More
Compatible Models for part number 113-7430

MULTI PROCESSOR

MP318 MP332

GRAPPLE-ORANGE PEEL

GSH20B GSH440 GSH425 GSH525 GSV525 GSH455 GSH555

GRAPPLE

GSV425

WHEEL LOADER

994F 994H

HYDRAULIC SHOVEL

6060

FORWARDER

554

GEN SET ENGINE

3608 3606 C280-16 3616

MARINE ENGINE

3616 3612 C280-16

SHEAR-STRAIGHT

S490

SHEAR-DEMOLITION/SCRAP

VHS-70 S390

GAS ENGINE

G3612 G3616

PULVERIZER

P224 P318 P332 P214

GRAPPLE-CLAMSHELL

CTV30

EXCAVATOR

340

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced