Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemRadiator & Components113-9539: Steel Radiator Core
HomeEngineCooling SystemRadiator & Components113-9539: Steel Radiator Core
113-9539: Steel Radiator Core

Cat® Advanced Modular Cooling System Radiator Core for Elimination of the Excess Engine Heat

Brand: Cat

Product Images
113-9539: Steel Radiator Core
113-9539: Steel Radiator Core
113-9539: Steel Radiator Core
113-9539: Steel Radiator Core
113-9539: Steel Radiator Core

Cat® Advanced Modular Cooling System Radiator Core for Elimination of the Excess Engine Heat

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 113-9539

Units of Measure

USMetric
Width (mm): 241.3
Height (mm): 147.32
Length (in): 58.7
Material: Alloy Mixed: Metal,Carbon Steel
Length (mm): 1,490.98
Height (in): 5.8
View More
Compatible Models for part number 113-9539

TRACK-TYPE TRACTOR

D7R D7R II D8R D8R II D7R SERIES D8GC D8N D8 GC

PIPELAYER

572R II 583R 587R

WATER FORDING TRACTOR

D7R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced