Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds113-9789: M10x1.5 Threaded Straight Stud
Home
Hardware, Seals, & ConsumablesHardwareFastenersStuds
113-9789: M10x1.5 Threaded Straight Stud
113-9789: M10x1.5 Threaded Straight Stud

Cat® Straight Stud for cab door spring provides secure attachment for cab door springs, ensures reliable functionality

Brand: Cat

Product Images
113-9789: M10x1.5 Threaded Straight Stud
113-9789: M10x1.5 Threaded Straight Stud
113-9789: M10x1.5 Threaded Straight Stud
113-9789: M10x1.5 Threaded Straight Stud
113-9789: M10x1.5 Threaded Straight Stud

Cat® Straight Stud for cab door spring provides secure attachment for cab door springs, ensures reliable functionality

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 113-9789
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 113-9789
Stud Type: Interference
Material: Steel,Alloy Zinc,Carbon Steel
Material Description: Carbon Steel (Manufacturer's Standard)
Coating: Zinc Plated
Thread Size (dia x pitch) (mm): M10X1.5 (both ends)
Length (mm): 140
View More
Compatible Models for part number 113-9789

WHEEL DOZER

844 844H 854G 854K

WHEEL LOADER

988GC 990 II 994F 986K 992G 986 990H 992K 990

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert