Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits114-4797: Transmission Hydraulic Control Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
114-4797: Transmission Hydraulic Control Kit
114-4797: Transmission Hydraulic Control Kit

Transmission Gasket Kit - Hydraulic Control

Brand: Cat

Product Images
3.53 x 26.57mm 70A VMQ O-Ring
1.63 x 7.65mm 90A NBR O-Ring
1.98 x 11.89mm 90A NBR O-Ring
3.53 x 34.52mm 90A NBR O-Ring
1.78 x 9.25mm 70A VMQ O-Ring
0.8mm Thick Transmission Control Valve Gasket
Rubber O Ring Seal
36.17mm Inside Diameter Seal-O-Ring
114-4797: Transmission Hydraulic Control Kit

Transmission Gasket Kit - Hydraulic Control

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

8M-4432: 3.53 x 26.57mm 70A VMQ O-Ring
8M-4432: 3.53 x 26.57mm 70A VMQ O-RingQuantity: 4
7J-0204: 1.63 x 7.65mm 90A NBR O-Ring
7J-0204: 1.63 x 7.65mm 90A NBR O-RingQuantity: 14
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 3
4J-0521: 3.53 x 34.52mm 90A NBR O-Ring
4J-0521: 3.53 x 34.52mm 90A NBR O-RingQuantity: 2
5H-8853: 1.78 x 9.25mm 70A VMQ O-Ring
5H-8853: 1.78 x 9.25mm 70A VMQ O-RingQuantity: 1
104-6730: 0.8mm Thick Transmission Control Valve Gasket
104-6730: 0.8mm Thick Transmission Control Valve GasketQuantity: 1
6F-6673: Rubber O Ring Seal
6F-6673: Rubber O Ring SealQuantity: 2
6J-2419: 36.17mm Inside Diameter Seal-O-Ring
6J-2419: 36.17mm Inside Diameter Seal-O-RingQuantity: 1
Showing 1 to 8 of 8
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert