Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home115-3330: SHOE TRACK
Home115-3330: SHOE TRACK
115-3330: SHOE TRACK

Cat® Track Shoe Single Grouser, 810mm Wide, Regular Joint, MS

Brand: Cat

Product Images
115-3330: SHOE TRACK
115-3330: SHOE TRACK

Cat® Track Shoe Single Grouser, 810mm Wide, Regular Joint, MS

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 115-3330

Units of Measure

USMetric
Shoe Width (mm): 810.0
Material: Boron Steel
Plate Thickness (mm): 13
UC System: HD
Joint Type: Regular
ARM: No
Shoe Bolt Hole Spacing B (mm): 120.84
Shoe Bolt Hole Spacing C (mm): 168.84
Shoe Width (in): 31.89
Shoe Bolt Hole Spacing A (mm): 68
Plate Thickness (in): 0.512
Track Bolt Thread: 0.75
Shoe Section 1E Spec: 1E1393
Number of Grousers: Single
Bolt Hole Diameter (in): 0.802
Clipped: No
Track Stiffening System: Quad Track
Shoe Type: Ms
Bolt Hole Diameter (mm): 20.37
View More
Compatible Models for part number 115-3330

TRACK SKIDDER

D5HTSK II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced