Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners115-3619: Air Cleaner Housing
HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners115-3619: Air Cleaner Housing
115-3619: Air Cleaner Housing

Cat® Engine Air Cleaner Housing is used to maintain the quality of air entering the engine, safeguarding it from contaminants

Brand: Cat

fallback-image
115-3619: Air Cleaner Housing

Cat® Engine Air Cleaner Housing is used to maintain the quality of air entering the engine, safeguarding it from contaminants

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 115-3619

Units of Measure

USMetric
Width (mm): 558.8
Type: Round
Height (mm): 558.8
Length (in): 20.791
Material: Structural Steel,Alloy Mixed: Metal,Alloy Steel
Outlet Size (mm): 99999.99
Outlet Size (in): 3937.008
Width (in): 22.0
Length (mm): 528.1
Height (in): 22.0
View More
Compatible Models for part number 115-3619

GEN SET ENGINE

3512B 3516 3516B G3516B G3520B

GENERATOR

SR4B

GENERATOR SET

G3516B G3520B 3516C 3516B

MARINE ENGINE

3516B

MARINE AUXILIARY

3516B

POWER MODULE

PP3516 PM3516

INDUSTRIAL ENGINE

3512B 3516B 3516C

ENGINE

G3520J 3516E

LOCOMOTIVE ENGINE

3516C 3516B 3512E 3512C 3512B

PETROLEUM ENGINE

3512C

GAS ENGINE

G3520B G3520J

PETROLEUM PACKAGE

CX48-P2300

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced