Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings115-6880: 11mm ID Control Valve Backup Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings115-6880: 11mm ID Control Valve Backup Ring
115-6880: 11mm ID Control Valve Backup Ring

Cat® Control Valve Backup Ring provides a secondary sealing barrier to prevent hydraulic fluid leaks and maintain system integrity

Brand: Cat

Product Images
115-6880: 11mm ID Control Valve Backup Ring

Cat® Control Valve Backup Ring provides a secondary sealing barrier to prevent hydraulic fluid leaks and maintain system integrity

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 115-6880

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.02
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 0.6
Cross Section Height (mm): 1.0
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 11.0
Inside Diameter (in): 0.43
Cross Section Height (in): 0.04
View More
Compatible Models for part number 115-6880

INDUSTRIAL LOADER

415F2 IL

EXCAVATOR

M312 M315 M318 M320

BACKHOE LOADER

415 420F2 422F2 444F2 427F2 424B2 426 F2 428F2 426 416E 424B 428F 416F 422F 444F 432F 434F 432F2 430F2 424B HD 434F2 416F2 415F2 420F 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced