Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsOther Bar, Plates, & Angle Brackets116-0118: Wiring Clip for for Battery and Wiring Harness
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsOther Bar, Plates, & Angle Brackets116-0118: Wiring Clip for for Battery and Wiring Harness
116-0118: Wiring Clip for for Battery and Wiring Harness

Cat® Wiring Clip for for Battery and Wiring Harness in Electrical And Starting System

Brand: Cat

Product Images
116-0118: Wiring Clip for for Battery and Wiring Harness
116-0118: Wiring Clip for for Battery and Wiring Harness
116-0118: Wiring Clip for for Battery and Wiring Harness
116-0118: Wiring Clip for for Battery and Wiring Harness
116-0118: Wiring Clip for for Battery and Wiring Harness

Cat® Wiring Clip for for Battery and Wiring Harness in Electrical And Starting System

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 116-0118

Units of Measure

USMetric
Height (in): 0.48
Height (mm): 12.3
Length (in): 1.75
Length (mm): 44.55
Material Description: Steel
Width (in): 0.9
Width (mm): 23.0
Material: Carbon Steel,Alloy Zinc
View More
Compatible Models for part number 116-0118

GENERATOR

SR4

INTEGRATED TOOLCARRIER

IT38H IT38G IT38F

ROTARY DRILL

MD6380

MINI HYD EXCAVATOR

308E CR 303.5E2 CR 308E SR 304CR 305E2 CR 305E 304E 308E2 SR 303.5E 303ECR 307D 307C 307B 308E2CR 305.5E 308D 308C 303E CR 305.5 CR 308E2 CR 308E2SR 303CR 304E2 CR 304 305 305.5E2 CR 304.5 303.5CR 305 CR

TRACK FELLER BUNCHER

TK1051 522 521

UNDERGROUND ARTICULATED TRUCK

AD22

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

HARVESTER HEAD

SAT223 SAT223T SAT422DB SAT322TSC SAT323 SAT322 SAT322T SAT318 SAT325T SAT323T SAT318TSC HH44 DE SAT323TSC SAT318T

EXCAVATOR

345B II 349D L 320-A L 325B L M315F 324D 324E 320D3 GC 315D L M317F 320D2 320D3 336D2 L 323F 374F L 323D M318F 322B 322C 385C FS 324E LN 321C 345B 345C 321B 345D 548 349F L 385C L 325D L 317 315 558 313 320GX 374D L 323F OEM 336F L XE 312C L 323E LN 314E CR OTHER 330C FM 326F 320 GX 538 325B 349D 350 L 336E L 320 GC 325C 349E 325D 336E H 349F 325F 340F 345B L 329D LN 314D LCR 336F LN XE M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 323D S 323D L 313F L 326D2 L 385B 385C 345D L 320B 320C 320D 320E 314E LCR 365C L 323E SA 345B II MH 323F L 317 GC 336D2 L XE 365C 365B 320C L 349F LXE 325D FM LL 320D LN 312F GC 390D 318B N 390F 336E LNH 320D FM RR 350-A 315 GC 336D LN 349E L VG 349 GC 320E L 325D FM 325B LN 320D GC 349D2 323D2 L 330C L 336D2 318D L 568 FM 320B LU 320D FM 320B LL 313D2 LGP 352 UHD 312D2 GC 340 313 GX 349 345 313 GC 324D FM 349D2 L 352 350 355 318F L 320 321 326 324 325 322 323 329E L 319 330 335 336 333 329D 329E 323 GX 318D2 330C LN 323 GC 395 325D MH 313F LGC 365B II 320D2 L 324D LN 374 329D2 330C MH 345C MH 326F LN 345 GC 311D LRR 316F L 312E FM538 312F 312B 336D 312C 336E 312D 336F 333 GC 322B LN 314D CR 326D L FM548 335F 336F XE 311B 311C 349E L 330D2 325C L 3101 323D LN 352F XE VG 330B LN 330D FM 336 MHPU 312B L 320D2 GC 320D2 FM 316F 352F-VG 320D LRR 365C L MH 315B 315C 326F L 336D L 312D2 L 350-A L FM558 314C FM568 324D L 313F 330GC 313B 313D 320E RR 312D2 352F 312D L 322B L 324D FM LL 320E LRR 323F LN 336F L 374F 345C L 318 GC 323D SA 323D3 336D2 GC 330D2 L 323D2 314F CR 336F LNXE 313F GC 323GC 323E L 336F LN 329E LN 320B FM LL 320E LN 320B S 320B N 330F 320B L 315B FM L 330B 330C 330D 390F L 320 L 365B L M325D L MH 320B U 336E LN 336E LH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 313D2 GC 320D L MH3040 390D L 319D LN 340MHPU 325C FM 340F L UHD 330B L 326 GC 326D2 319D L 320F L 313D2-GC 313D2 326GC 317B L 330F LN 330D L 350 OEM 318E L 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 319D 330D LN 320C FM 319C 568 FM LL 318C 318F 318B 345D L VG 340D L 311F LRR 330F L MH3022 317B LN 329F L 336D2 XE 335F LCR 315B L 312 GX 312 GC 385C L MH 321D LCR 375-A 316E L 315F LCR M320GC 329D2 L 322C FM

WHEEL TRACTOR

623G 623F 621F 621G 627G 627F 633E II 651E 631E 657E 637E

ROTARY MIXER

RM500B

HEX BASED SPL SOLUTION

320E 352F OEM 330F OEM

TRACK LOADER

973C 973D 953D 963D 963K

PETROLEUM ENGINE

C280-12

SOIL COMPACTOR

825 CP44B CP68B 815 CS76B CS74B 815K CS20 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS78B CS54B CP56B CS64B CP7 CP74B 825H 825K CP11 CP12 CP14 CP16 CP17 CS44B CS68B CS66B 825G II

WHEEL DOZER

854G 854K 834G 834H 834K 814K 844H 844K 834 844 854 824H 824K 814 824 824G II

LANDFILL COMPACTOR

826G II 816 826H 816K 836H 836G 836K

PETROLEUM GEN SET

G3306B C18

WHEEL LOADER

988 XE 962G 986H 962L 986K 962K 962M 988G 988H 988K 966G 966L 966K 966M 950GC 814K 962 966 972 966 GC 986 982 950G II 988 995 990 993 992 980G II 988K XE 990K 990H 950 GC 972M XE 993K 992G 992K 994F 994D 994K 994H 966G II 972G 972K 972M 972L 988GC 950G 950K 950M 950L 962G II 938G 938F 938H 990 II 980GC 962M Z 950M Z 966K XE 972G II 966M XE 980G 980L 980M 982M

SOIL STABILIZER

SS-250B

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

D30D D250E D400E II D300E II D400E 725 740 730 735 D250E II D25D D350E D350E II D300E

UTILITY COMPACTOR

CB1.8 CB1.7

WHEELED EXCAVATOR

M320F W330B M317D2 W345C MH M318D M318F M314-07 M315D M316F M316D M313D M322D2 MH M314F M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M330D M325C MH M313-07 M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M318D MH M323F M322D2 M322F M322D W345B II M320D2 M325B

PNEUMATIC COMPACTOR

PS-200B PF-300C PF-300B PS-150C PS-150B PS-300B PS-300C CW-14 CW34 PS-360C CW-34

INDUSTRIAL ENGINE

3516B C4.4

WHEEL SCRAPER

651E 657E

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

ASPHALT SCREED

8-16B AS4251C 10-20WB AS2251 AS3143 AS3173 10-20B AS2302 AS2301

SPRAY AR

CAT WDS

LOGGER

322C

GAS ENGINE

G3612 G3616 G3608 G3306B G3304B G3512 G3516 G3508

TRACTOR

784C 784B 776D 776C

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B

POWER MODULE

XQG135

SHOVEL LOGGER

345C

QUICK COUPLER

PIN GRAB

LOAD HAUL DUMP

R1600G R1600H R1700 II R1300 R1600 R2900 R2900 XE R1300G II R1700G R3000H R2900G OTHER R1700 R1300G R1700 XE

OFF HIGHWAY TRUCK

777G 785D 789D 793D 777 773 793F 793

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059 M325D L MH M325D MH

MOTOR GRADER

135H 120M 2 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24M 160H 160M 140M 3 AWD 16H NA 14M-3 12H ES 14H NA 120H 16 14 18 120M 140M 140H 143H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 18M3 160H ES 16M 160 14L 150 14M 140 12H 12M 14M3 120 160H NA 16M3

HYDRAULIC SHOVEL

6015 6015B

TRACK-TYPE TRACTOR

D5N D6N XL D6N D6N LGP 30/30 D5 D11N D11R DEUCE

ASPHALT PAVER

BG-240C AP-900B BG-260D BG-260C BG1000E BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-555E BG-230 AP-200B BG600D BG-2255C BG-230D AP-1050B AP-800D AP-800C AP-600D AP-655C AP-655D AP-300D AP-650B BG1055E AP-1055B AP-1055D AP-1055E BG-225C AP-255E BG655D BG-245C

MARINE ENGINE

C280-16 C280-12 C7.1

PIPELAYER

561N

MINING EXCAVATOR

5110B

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5080 5090B

VIBRATORY COMPACTOR

CS-44B CS-68B CP-533D CB1.8 CP-533C CB1.7 CP-533E CS-323C CS-433E CS-66B CP-663E CS-64B CP-64 CP-54 CP-56 CB-534D CP-44 CB-535B CB-536D CS12 CS14 CP-76 CP-74 CS78B CS54B CB-64 CB-54 CB-564D CB-214E CD-54 CB-214D CS56B CB-434D CB-334E XW CS79B CP-68B CP-44B CS-583E CS-583C CS-583D CB-34 XW CB-32 CS74B CB-34 CB-24 CB-22 CB-14 CS-563C CS-563D CS-563E CP68B CP44B CS-56 CS-54 CS-56B CS-44 CS-663E CS-54B CS-78B CS-531D CS-531C CS-79B CP-433E CS-423E CP12 CS-76B CP-323C CS-533C CS-533D CP74B CS-533E CS-76 CS-74 CS-74B CP-563E CP-563D CP-563C CS-64 CB-544 CB-634D CS7 CC-34 CB-224D CB-224E CC-24 CB-225E CB-334E CB-334D CB-225D CB-335E CB-335D CP-54B CP7 CS68B CS44B CP-56B CP-573E CP54B CP-74B CP76B CS-573C CS-573D CS-573E CS-683E CP56B

TECHNOLOGY

AUTOGUIDNC

MOBILE HYD POWER UNIT

330D L 329D L 323D LN 365C L 390F 330D2 349D L 330FMHPU 385C L 329E 336D L 330 MHPU 349E L HVG 325C 349E 325D C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 385C 350MHPU 352FMHPU 323F OEM 336FMHPU 340D2 L 325D L TH43-C18 336F 336D 336E 330F 330D 330C 323D L

GENERATOR SET

G3516 G3512 G3508 3512 G3516B C4.4 C18 3512B

RECLAIMER MIXER

RM400 RM-350B RM500B RM-300 RM-500 RM-250C

EJECTOR TRUCK

D400E II 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-565B PM312 PM313 PM310 PM-465 PM-201

FOREST PRODUCTS

OTHER

ROAD RECLAIMER

RR-250B RM400 RM500B RM-350B RM500

GEN SET ENGINE

G3508 G3516 G3512

ROTARY/TRACK DRILLS

MD5150C

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

TK370 573D TK380 HA870 2570D HA770 563D 543 533 2670D

TRUCK

793F XQ 775F 793F OEM 775E 775D 777C 777B 777D 777G 777F 785 789 797 793D 793B 793C 793F 773E 773D 797F 773F 797B 773B 772 770 777 793F CMD 789C 789D 789B 769D 769C 69D 785C 785D 785B

COMPACTOR

CCS7 CCS9

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced