Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings116-3519: 137.50mm Outer Diameter Seal Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings116-3519: 137.50mm Outer Diameter Seal Ring
116-3519: 137.50mm Outer Diameter Seal Ring

Seal Ring

Brand: Cat

Product Images
116-3519: 137.50mm Outer Diameter Seal Ring
116-3519: 137.50mm Outer Diameter Seal Ring
116-3519: 137.50mm Outer Diameter Seal Ring
116-3519: 137.50mm Outer Diameter Seal Ring
116-3519: 137.50mm Outer Diameter Seal Ring

Seal Ring

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 116-3519

Units of Measure

USMetric
Material Description: This plastic laminate provides good anti-friction, anti-wear performance in high shock or impact loading applications. Primarily used in semi-static or light rotational loads.
Cross Section Width (in): 0.39
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 6.0
Cross Section Width (mm): 10.0
Material: Plastic - Fabric Phenolic Laminate,Mixed Plastic Plastic
Inside Diameter (mm): 125.6
Inside Diameter (in): 4.94
Cross Section Height (in): 0.23
View More
Compatible Models for part number 116-3519

MINING EXCAVATOR

5110B

FRONT SHOVEL

5080 385C 5090B

EXCAVATOR

375-A 390D 390F 350-A 385C L 350-A L 365B II 390D L 365C L 390F L 395 375-A L 385C FS 385C L MH 365C 385B 385C 365B

MOBILE HYD POWER UNIT

385C 390F 385C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced