Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings116-5897: 3.53 x 345mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings116-5897: 3.53 x 345mm 75A NBR O-Ring
116-5897: 3.53 x 345mm 75A NBR O-Ring

O-ring

Brand: Cat

Product Images
116-5897: 3.53 x 345mm 75A NBR O-Ring
116-5897: 3.53 x 345mm 75A NBR O-Ring
116-5897: 3.53 x 345mm 75A NBR O-Ring
116-5897: 3.53 x 345mm 75A NBR O-Ring
116-5897: 3.53 x 345mm 75A NBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 116-5897

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 345.0
Inside Diameter (in): 13.583
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 116-5897

ARTICULATED TRUCK

745C 735C 740 GC 745 740C 735

TRUCK

785 793F CMD 785G 793 793D 793B 793C 793F 789C 789D 789B 785C 785D 793F OEM 785B 793F XQ

SPRAY AR

CAT WDS

FRONT SHOVEL

5080

TRACTOR

784B

EJECTOR TRUCK

740

EXCAVATOR

375-A 375-A L 365B

OFF HIGHWAY TRUCK

789 785 789G 793 785D 793D 789D 793F

ROTARY CUTTER

RC20

WHEEL LOADER

994K 995

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced