Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsPowerPower ControlsOther Electronic Controls & Components116-6202: 33.70mm Long Boot
HomeElectrical & ElectronicsPowerPower ControlsOther Electronic Controls & Components116-6202: 33.70mm Long Boot
116-6202: 33.70mm Long Boot

Boot (Quick Disconnect)

Brand: Cat

Product Images
116-6202: 33.70mm Long Boot
116-6202: 33.70mm Long Boot
116-6202: 33.70mm Long Boot
116-6202: 33.70mm Long Boot
116-6202: 33.70mm Long Boot

Boot (Quick Disconnect)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 116-6202

Units of Measure

USMetric
Material Description: NBR
Height (mm): 34.0
Outside Diameter (mm): 44.0
Inside Diameter (mm): 17.0
Height (in): 1.33
Outside Diameter (in): 1.73
Inside Diameter (in): 0.68
Material: Nitrile / NBR / HNBR / XNBR Rubber
View More
Compatible Models for part number 116-6202

WHEEL TRACTOR

633E II 623B 623G 623E 623F 651E 621B 657E 621E 621F 657G 621G 627G 627E 627F 631E 631G 637G 637E

TRACK LOADER

973C 963C 953C

SOIL COMPACTOR

825H 825G 825C 815F 825G II

EJECTOR TRUCK

740 730 D400E II

OFF HIGHWAY TRUCK

789D 785D

WHEEL DOZER

844 834G 834H 824H 824G 824C 854G 814F 824G II 844H

LANDFILL COMPACTOR

826G II 836H 836G 826C 826G 826H 816F

WHEEL LOADER

990H 990 980G II 988G 988H 980H 980G 992G 990 II 994F

TRACK-TYPE TRACTOR

D7R D6R III D6G2 LGP D8T D8R D9T D9R D8R II D6G2 XL D6R II D10N D7R SERIES D10R D10T D11R D11T D7R II D7G2 D6R D6T

ARTICULATED TRUCK

D250E II D350E II 725 740 D400E II 730 735 OEM 735 D300E II

TRUCK

775E 775D 793D 793C 789C 789D 777C 789B 777D 69D 773E 772 773D 770 777 769D 785C 785D 785B

QUARRY TRUCK

771D 775D

WATER FORDING TRACTOR

D7R II

TRACTOR

776D 784C 784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced