Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits116-8212: Hydraulic Accumulator Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits116-8212: Hydraulic Accumulator Seal Kit
116-8212: Hydraulic Accumulator Seal Kit

Cat® Hydraulic Accumulator Seal Kit ensures pressure integrity, preventing leaks, and facilitates efficient operation within the equipment

Brand: Cat

Product Images
116-8212: Hydraulic Accumulator Seal Kit
116-8212: Hydraulic Accumulator Seal Kit

Cat® Hydraulic Accumulator Seal Kit ensures pressure integrity, preventing leaks, and facilitates efficient operation within the equipment

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

3E-6742: Hydraulic Hammer O Ring Seal
3E-6742: Hydraulic Hammer O Ring SealQuantity: 4
3E-6704: 119.5mm Inner Diameter O-Ring Seal
3E-6704: 119.5mm Inner Diameter O-Ring SealQuantity: 6
3E-6714: 20.2mm ID Seal-O-Ring
3E-6714: 20.2mm ID Seal-O-RingQuantity: 2
116-8211: Hydraulic Hammer Head Bushing Seal
116-8211: Hydraulic Hammer Head Bushing SealQuantity: 1
116-8187: SEAL-O-RING
116-8187: SEAL-O-RINGQuantity: 4
122-7316: SEAL-O-RING
122-7316: SEAL-O-RINGQuantity: 1
157-2238: 36.2mm Inner Diameter O Ring Seal
157-2238: 36.2mm Inner Diameter O Ring SealQuantity: 2
4D-9986: 23.47mm Inner Diameter O-Ring Seal
4D-9986: 23.47mm Inner Diameter O-Ring SealQuantity: 2
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 2
3E-6723: 34.2mm Inner Diameter O-Ring Seal
3E-6723: 34.2mm Inner Diameter O-Ring SealQuantity: 2
3Q-7692: 50mm Inner Diameter Hydraulic Hammer Piston Seal
3Q-7692: 50mm Inner Diameter Hydraulic Hammer Piston SealQuantity: 1
3Q-7749: Purge Screw Seal
3Q-7749: Purge Screw SealQuantity: 2
116-8190: 89mm ID Hydraulic Hammer Piston Seal
116-8190: 89mm ID Hydraulic Hammer Piston SealQuantity: 1
116-8210: Cylinder Head Bush O Ring Seal
116-8210: Cylinder Head Bush O Ring SealQuantity: 1
3Q-7691: 4.5mm Thick Spring Housing Seal
3Q-7691: 4.5mm Thick Spring Housing SealQuantity: 1
116-8186: 90mm ID Hydraulic Hammer Piston Seal
116-8186: 90mm ID Hydraulic Hammer Piston SealQuantity: 2
095-1727: 5.7 x 164.3mm 90A NBR O-Ring
095-1727: 5.7 x 164.3mm 90A NBR O-RingQuantity: 1
3E-6725: 44.2mm Inner Diameter O Ring Seal
3E-6725: 44.2mm Inner Diameter O Ring SealQuantity: 4
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 2
Showing 1 to 19 of 19
DescriptionSpecificationsCompatible Models
Specifications for part number 116-8212

We are still working on adding a specification for this part.

Compatible Models for part number 116-8212

MINI HYD EXCAVATOR

307-A

HAMMER

100 H100S H100

EXCAVATOR

315-A 307 312-A

BACKHOE LOADER

446

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced