Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches116-9933: Switch Assembly-Pressure
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches116-9933: Switch Assembly-Pressure
116-9933: Switch Assembly-Pressure

Cat® Pressure Switch Assembly (Differential)

Brand: Cat

Product Images
116-9933: Switch Assembly-Pressure
116-9933: Switch Assembly-Pressure
116-9933: Switch Assembly-Pressure
116-9933: Switch Assembly-Pressure
116-9933: Switch Assembly-Pressure

Cat® Pressure Switch Assembly (Differential)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 116-9933

Units of Measure

USMetric
Overall Length (mm): 285.5
Hex Size (mm): 25.4
Connector Type: 2 Pin DT
Overall Length (in): 11.24
Hex Size (in): 1.0
Thread Size (in): 7/8-14
Material: Alloy Aluminum
View More
Compatible Models for part number 116-9933

TRACK-TYPE TRACTOR

D11N

ROTARY DRILL

MD6380 MD6200 MD6250 MD6310

WHEEL TRACTOR

657E 651E

RIPPER

11

MINING EXCAVATOR

5230B 5230 5130 5130B

TRUCK

785 789 793B 793C 777C 789B 777D 785B

TRACTOR

776D 776C 784B

WHEEL DOZER

854G

BULLDOZER

11U 11SU

WHEEL LOADER

994F 994H 992G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced