Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home1R-0755: High Efficiency Fuel Filter
Home1R-0755: High Efficiency Fuel Filter
1R-0755: High Efficiency Fuel Filter

Advanced Efficiency Fuel Filter

Brand: Cat

Product Images
1R-0755: High Efficiency Fuel Filter
1R-0755: High Efficiency Fuel Filter
1R-0755: High Efficiency Fuel Filter
1R-0755: High Efficiency Fuel Filter
1R-0755: High Efficiency Fuel Filter

Advanced Efficiency Fuel Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1R-0755
Material: Other Mixed: Metal-Nonmetal,Cyanoacrylate Adhesive,Alloy Mixed: Metal,Alloy Steel,Carbon Steel,Nylon, 6, 6/12, 6/6 Plastic,Nitrile / NBR / HNBR / XNBR Rubber,Sealants / Adhesives Adhesive
Efficiency Category: Advanced High Efficiency
View More
Compatible Models for part number 1R-0755

PUMPER

SPF343C SPF343 SPS343 SPT343

UNDERGROUND ART TRUCK

AD55B AD60

GENERATOR

SR500 SR5 SR4B

SHOVEL LOGGER

345C

POWER MODULE

C32

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

793D 777 775 773 793F 798 AC 785D 789 785 793 798 789G 777G 777E 789D 796 AC 794 AC

MOTOR GRADER

24

ROTARY CUTTER

RC7 RC20

HYDRAULIC SHOVEL

6020B 6020 6015 6040 6030 6040 FS 6060 6015B

TRACK-TYPE TRACTOR

D6T D10T2 D10N D10R D10T D11N D11R D11T

ROTARY DRILL

MD6540C MD6380

MARINE AUXILIARY

C32

MARINE ENGINE

3516 3508B 3516B 3512B C32

MINING EXCAVATOR

5230B 5130 5230 5130B

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C

EXCAVATOR

349D L 390D 390D L 385C FS 345C 345D 385C L 349D2 M325C 365C L MH 374D L 349D 349D2 L 345C L 345D L VG 385C 345D L 365C L 385C L MH 345C MH 365C

PETROLEUM PACKAGE

TH48-E70 CX35-P800

MOBILE HYD POWER UNIT

385C 365C L 345D 345C 349D L 385C L 349D2 345C L

GENERATOR SET

DE1400 D1250 DE1000S D1000 C27 3412C C32 DE1250S D800 XQP1100 3412 C32 GEN SET C175-16 DE1250 3512 C32 GENSET DE1500

ENGINE

3512B C32 INDUSTRIAL 3516E 3516PETROLEUM C32B INDUSTRIAL C27 INDUSTRIAL

VEHICULAR ENGINE

3516 3512

LOCOMOTIVE ENGINE

C18

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

3516 3512 C27 3516C C32 3512E 3512C 3512B

WHEEL DOZER

844 854 854G 854K 844H 844K

PETROLEUM GEN SET

C27 C32

WHEEL LOADER

994 990 993 990K 990H 993K 992G 992K 994F 994D 994H

GEN SET ENGINE

DE1100 POWER SYS DE800S

ENGINE - MACHINE

C27 3516C C4.4

WHEELED EXCAVATOR

W345C MH

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C32 3516B 3516C C27 C18 3512B 3512C C32B 3512 3508B 3508

QUARRY TRUCK

777E 773E

TRUCK

785 789 797 773G LRC 795F XQ 793D 793B 793C 793F 793F XQ 785G 773G 797F 773F 794 AC 773G OEM 785C 785D 797B 785B 793F CMD 775G 775F 793F OEM 795F AC 789C 789D 777C 777B 789B 777D 777G 777F 793F AC 775G OEM 777 775G LRC

SPRAY AR

CAT WDS

TRACTOR

776D 776C 784C 784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced