Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings117-0775: 24.92mm Internal Diameter Backup Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings117-0775: 24.92mm Internal Diameter Backup Ring
117-0775: 24.92mm Internal Diameter Backup Ring

Backup Ring

Brand: Cat

Product Images
117-0775: 24.92mm Internal Diameter Backup Ring
117-0775: 24.92mm Internal Diameter Backup Ring
117-0775: 24.92mm Internal Diameter Backup Ring
117-0775: 24.92mm Internal Diameter Backup Ring
117-0775: 24.92mm Internal Diameter Backup Ring

Backup Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 117-0775

Units of Measure

USMetric
Cross Section Width (in): 0.05
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 3.3
Cross Section Width (mm): 1.2
Material: Plastic
Inside Diameter (mm): 24.9
Inside Diameter (in): 0.98
Cross Section Height (in): 0.13
View More
Compatible Models for part number 117-0775

MINING EXCAVATOR

5230B 5130 5230 5110B 5130B

EXPANDED MINING PRODUCTS

LD350

TRUCK

797 797F 797B

FRONT SHOVEL

5080 385C 5090B

EXCAVATOR

352F 349F LXE 385C L 325D L 365C L 375-A L 365C L MH 385C L MH 374F L 374D L 375-A 390D 390F 374F 350-A 350-A L 365B II 390D L 390F L 365B L 385C FS 352F XE VG 350 L 365C 385B 385C 365B

WHEEL DOZER

834G 834H

MATERIAL HANDLER

MH3295

MOBILE HYD POWER UNIT

365C L 385C 385C L 390F

ELECTRIC ROPE SHOVEL

7495 7495 HF

WHEEL LOADER

993K 988K XE 988G 988H 988K 988 XE 992G 992K 988 994K 994H 990K 992

HYDRAULIC SHOVEL

6015B 6015

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced