Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings117-5015: Oil seal for engine flywheel housing area
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings117-5015: Oil seal for engine flywheel housing area
117-5015: Oil seal for engine flywheel housing area

Cat® Oil seal Prevents oil leakage from the engine's flywheel housing area

Brand: Cat

Product Images
117-5015: Oil seal for engine flywheel housing area
117-5015: Oil seal for engine flywheel housing area

Cat® Oil seal Prevents oil leakage from the engine's flywheel housing area

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 117-5015

Units of Measure

USMetric
Overall Height (in): 0.6
Overall Width (in): 4.5
Overall Width (mm): 114.3
Overall Length (in): 4.5
Overall Height (mm): 15.24
Overall Length (mm): 114.3
View More
Compatible Models for part number 117-5015

MULTI TERRAIN LOADER

277B 277C 297C 287C2 277C2 267B 287C 287B 257B3

TRACK-TYPE TRACTOR

D4C III D3G D5C III D4G D5G D3C III

ENGINE - MACHINE

3046

COMPACT TRACK LOADER

289C 279C2 299C 279C 259B3 289C2

MINI HYD EXCAVATOR

303.5C 305C CR 303.5D 304C CR 305.5D 303C CR 305D CR 304D CR

SKID STEER LOADER

242B3 246B 246C 236B3 252B 272C 248B 268B 236B 256C 252B3 262B 262C 262C2

INDUSTRIAL ENGINE

C3.4 3044C

TRACK LOADER

933C 939C

EXCAVATOR

317B LN 315-A 315B L 315-A L 315B 315C 318B N 318B 315B FM L 317B L

COMPACT WHEEL LOADER

904H 906H 908 906 907H 908H 904B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced