Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings117-7322: 83mm Internal Diameter Rubber Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings117-7322: 83mm Internal Diameter Rubber Ring
117-7322: 83mm Internal Diameter Rubber Ring

Cat® 1.45mm Cross Sectional Height Rubber Ring used as Compression Seal for Hydraulic Pump

Brand: Cat

Product Images
117-7322: 83mm Internal Diameter Rubber Ring
117-7322: 83mm Internal Diameter Rubber Ring
117-7322: 83mm Internal Diameter Rubber Ring
117-7322: 83mm Internal Diameter Rubber Ring
117-7322: 83mm Internal Diameter Rubber Ring

Cat® 1.45mm Cross Sectional Height Rubber Ring used as Compression Seal for Hydraulic Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 117-7322

Units of Measure

USMetric
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Cross Section Width (in): 0.06
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 1.5
Cross Section Width (mm): 1.4
Material: NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 80.1
Inside Diameter (in): 3.15
Cross Section Height (in): 0.06
View More
Compatible Models for part number 117-7322

PAVING COMPACTOR

CC2.7 C13 MARINE MG630 CB2.7 CB2.5 CB-22B

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM800 RM400 RM500B

SOIL COMPACTOR

CS44B CS12 GC CP44B CS10 GC CP12 GC CP11 CP13 CS10 CS11 CS12 CP13 GC CS13 CS13 GC CS11 GC

MATERIAL HANDLER

MH3022 MH3024

COLD PLANER

PM820 PM825 PM822 PM312 PM313 PM310 PM620 PM622

COMPACT WHEEL LOADER

904H 906H2 906H 907H2 904B 908H2 906 907H 908H

ASPHALT COMPACTOR

CC2.7 GC CB2.5 GC CB2.7 GC CB22B

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

TRACK-TYPE TRACTOR

D5K LGP D4 D4K LGP D4K2 LGP D6K XL D3K2 XL D4K XL D5K2 LGP D6K2 XL D6K2 D3G D3K2 LGP D6K2 LGP D4G D5K XL D5R2 D5K2 XL D3K XL D5G D6N D4K2 XL D6K D3K LGP D6K LGP

ASPHALT PAVER

AP355 AP-300D AP300 AP355F AP300F

UTILITY COMPACTOR

CC2.6 CC2.7 CB4.4 CB4.0 CC2.7 GC CB2.5 GC CB2.7 CB2.5 CB2.9 CB2.7 GC

WHEELED EXCAVATOR

M323F M313-07 M315D2 M322D MH M322D2 M314 M315 M322D M318D M320 M318F M318 M319 M316 M317 M315C M315D M317D2 M314-07 M316C M316F M316D M324D2 MH M313C M313D M318D MH M314F

EXCAVATOR

M315F M317F M318F MH3022 MH3024 M312 M315 M318 M320

COMPACTOR

CB-34B XW CC-24B CB-32B CC-34B CCS7 CB-24B CB-36B CB-22B CB-34B

VIBRATORY COMPACTOR

CP-64 CS11 GC CS-54 CS-44B CS512 GC CP-54 CP-533C CP-533E CS7 CB-534C CB-534B CS-663E CP11 GC CB-535B CS-583C CP-663E CC4.0 CB-634C CS10 GC CS-573C CS-533C CS-533E CS-683E CP7 CS-74 CS44B CB-434B CB-434C CB4.0 CS-563C CB4.4 CP-563C CP12 GC CS-64 CP44B CP-44B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced