117-8865: Piston Wear Ring
+ / - Hover over image to Zoom
Other Views

    117-8865: Piston Wear Ring

    Part Number: 117-8865
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter - B (+/- 0.08inch) (in): 9.74
    • Outside Diameter (in): 10.00
    • Width - A (+/- 0.03inch) (in): 1.50
    work tool
    CR20, CR28, CR50, CR35

    excavator
    5130B, 5130, 5230B, 5110B

    large mining products
    5230