Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-2235: 240.66mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-2235: 240.66mm Inner Diameter O-Ring Seal
5P-2235: 240.66mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Product Images
5P-2235: 240.66mm Inner Diameter O-Ring Seal
5P-2235: 240.66mm Inner Diameter O-Ring Seal
5P-2235: 240.66mm Inner Diameter O-Ring Seal
5P-2235: 240.66mm Inner Diameter O-Ring Seal
5P-2235: 240.66mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-2235

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 240.66
Inside Diameter (in): 9.475
Material: NBR - Nitrile,NBR (90),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 90a
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 375
View More
Compatible Models for part number 5P-2235

GENERATOR SET

3512

WHEEL TRACTOR

623H 621H 627H 637G

SHOVEL LOGGER

345C

WORK TOOL

D6XE

HEX BASED SPL SOLUTION

352F OEM

WHEEL TRACTOR-SCRAPER

627K 627 627K LRC

LOAD HAUL DUMP

R1700 II R2900G R1700G R2900

CRUSHER

CR50

WINCH

59 58

WHEEL LOADER

990K 990H 990 992D 992C 990 II

TRACK-TYPE TRACTOR

D8L D10 D11 D9L D9N D10N D11N D11R D11T

SHEAR

S3035

RIPPER

9 8 11 10

HAMMER

H110S H120E S H140E H180E H140S H180S H130E H130E S H115E H110E S H130S H120E H115E S H160E H115S H180E S H160E S H120S H160S H110E H140E S

WHEELED EXCAVATOR

W345C MH W345B II M325B

PIPELAYER

589 578

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

WHEEL SCRAPER

637E 637G

SHEAR-DEMOLITION/SCRAP

S3035

EXCAVATOR

352F 322B L 345B II 345B L 349 349F LXE 349D L 325B L 349D2 L 352 322B LN 568 FM LL 345C L 349E L 322B 345D L VG 322 L 349E L VG 352F XE VG 330D FM 345B 345C 345D 345D L 349F L 325B LN 349D2 352F-VG 568 FM 345B II MH 345C MH 325B 349D 322-A L 349E 349F

BULLDOZER

10C 11U 10S 10U 11SU 8A 8S 8U 9C 9U 9S

MOBILE HYD POWER UNIT

345D 345C 349D L 349E L HVG 349E 349D2 352FMHPU 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced