Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings118-5068: 15.54mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings118-5068: 15.54mm Inside Diameter Seal-O-Ring
118-5068: 15.54mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
118-5068: 15.54mm Inside Diameter Seal-O-Ring
118-5068: 15.54mm Inside Diameter Seal-O-Ring
118-5068: 15.54mm Inside Diameter Seal-O-Ring
118-5068: 15.54mm Inside Diameter Seal-O-Ring
118-5068: 15.54mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 118-5068

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 15.54
Inside Diameter (in): 0.612
Material: HNBR - Hydrogenated Nitrile,HNBR (78),HNBR,Polytetrafluoroethylene (PTFE) Plastic,Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Hnbr (hydrogenated Nitrile)
Material Hardness: 78a
Compatible With: Abrasion resistant; Diesel fuels; Diester lubricants; Ozone; Petroleum oils, greases; Refrigerant HFC - 134a (Non-Freon); Silicone fluids; Steam; Water base engine coolants
Dash Size: 114
View More
Compatible Models for part number 118-5068

GENERATOR

SR4B SR500 XQP500 XQP550 SR4 SR5

TRUCK ENGINE

3408B 3406E 3406C 3406B C13 C16 C15 C18 C-18 C-15 C-16 3408

WHEEL TRACTOR-SCRAPER

637 631 631K 637K 657 651

POWER PACK

C18

ROTARY DRILL

MD6310 MD6200 MD6250

EXCAVATOR

375-A L 374F L 3101 385C FS 385C L M325C 365C L MH 374D L 374F 385B 385C 365C L 245D 245B 390F L 365C MH3295 390D 390F 390D L 395 385C L MH 375-A 374

SHOVEL

6040

WHEEL TRACTOR

633E II 651B 651E 631K 631D 631E 631G 651 623B 623G 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 639D 627G 627E 627F 637G 637D 637E 637K

ROTARY MIXER

RM500B RM800

SOIL COMPACTOR

825 825H 825G 825K 825C 825G II

PETROLEUM ENGINE

C-15 C15 C18 C27 C7 C32 3412E

WHEEL DOZER

854K 834 844 834G 834H 834B 834K 854 814B 824H 824G 824C 824K 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 826C 826G 826H 826K

PETROLEUM GEN SET

C27 C15 C18 C32

AG TRANSMISSION

TA19-M2WD TA22-M4WD TA19-M4WD

WHEEL LOADER

988 XE 988GC 986H 986K 988B 988G 988H 988F 988K 924G 990 II 988F II 986 988 990 992 980G II 988K XE 980F II 990K 992D 980C 992C 980F 980H 980G 992K

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D35HP D350E D350E II D400E II D400E 740C 740B D400D 740 GC 745C D400 D40D 740 735C 735B 745 735 OEM 735

ENGINE - INDUSTRIAL

3406B 3406C C15

INDUSTRIAL ENGINE

C32 C27 C18 3456 3412 3406 C-15 C-16 3406E 3406B 3406C 3408E 3408B 3408C C32B 3412E 3412C CG137-08 C15

QUARRY TRUCK

775D 775B 773E 771D 771C 772G 770G

WHEEL SCRAPER

631G 621E 657G 621F 657E 657B 623F 623E 637K 637G 627F 627E 657

GAS ENGINE

CG137-08 CG137-12 G3412 G3408C G3408B G3408 G3406

TRACTOR

772B 768C

BULLDOZER

824S 825 9SU 8SU 10SU 8S 8U 9U 10U 8A

PUMPER

HT400 SCT673 SPS342 SPT342

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD55B AD60 AD55 AD63 AD30 AD45 AD40

POWER MODULE

C32 C18 XQG400 PM3456 PM3412 TR43-C18L

LOAD HAUL DUMP

R3000H R2900G R2900 R2900 XE

REMAN ENGINE

3406E

OFF HIGHWAY TRUCK

777G 777E 773GC 772 770 777 773

MATERIAL HANDLER

MH3295

OEM SOLUTIONS

3412C

WINCH

57H 59 58 59N 59L 58L

MOTOR GRADER

120H 24 14 120M 135H 120M 2 140M 140H 143H 12M 2 140M 2 135H NA 163H NA 160M 2 120H NA 140H ES 12M 3 AWD 12H NA 160 16G 14L 140H NA 150 160M 3 AWD 140 12H 24H 24M 160H 160M 140M 3 AWD 16H NA 160H NA

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6030 T4 6030 T2 6015B 6020B 6015 FS 6040 FS

TRACK-TYPE TRACTOR

D10 D11 D8 GC D9 GC D6T D9 D8 D10N D10R D10T D11T D8GC D8T D8R D8L D10T2 D8N D9T D9R D8R II D9L D9N

MARINE AUXILIARY

C32

MARINE ENGINE

3056 C30 C32 C32 MARINE 3412 3408 C18 MARINE C18 C15 3408B 3408C 3406B 3406C 3406E C32B 3412C 3412E 3412D

PIPELAYER

587T 587R 578 PL83 PL87 PL72 583T 583R 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5110B

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5080 5090B

MOBILE HYD POWER UNIT

385C 365C L 390F 385C L TH43-C18

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 CX31-C18I CX35-C18I CX31-C15I C18

POWER PACKAGE

G3406

GENERATOR SET

DE1400 DE500 G3406 DE630 C18 GENSET 3412C D1500 XQ1140 G3412 D500GC DG400 DE605GC C15 GENSET 3412 C32 GEN SET CG137-12 DG500 DE715GC C18 C15 C32 GENSET C15 I6 C18 MARINE GS CG137-08 3456 DG450 DE1500 DE660GC C18 GEN SET C18 GEN SE D1250 DE600SGC DE1000S D550GC D1000 D600 GC 3508B DG350 C27 C32 D450GC DE1250S D800 C15 GEN SE XQP1100 DE500SGC G3412C C18 I6 DE1250 3408C C32B 3406C 3406E

RECLAIMER MIXER

RM-350B RM-350 RM800 RM500B RM-500 RM-250C

ENGINE

C15 C18 C32 MARINE G3412 C32B 3516E C32B INDUSTRIAL G3406 G3408 G3412C C32 INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C18 C32 C27

EJECTOR TRUCK

740B D400E II 740

COLD PLANER

PM820 PM825 PM822 PM620 PR-1000C PM622 PR-450 PR-750B PM-565B PR-1000 PR-450C PM-465 PM-200 PM-201 PM-565

ROAD RECLAIMER

RM800 RR-250B RM600 RM500B RM500 RR-250 RM-350B

ENGINE - MACHINE

3408 C27

CHALLENGER

MT765 MT755 MT865 MT745 MT735 MT855 MT845 MT835 MTC855 MTC735 MTC745 MTC865 MTC835 MTC845 MTC755 MTC765

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C G3412C DE1100 POWER SYS C15 GEN SE 3456 3412 3412C DE800S 3406 3408

TRANSMISSION

TA22

RIPPER

9 8 10

ROTARY/TRACK DRILLS

MD6290

TRUCK

772G OEM 775E 775D 777G 777F 770G OEM 769D 769C 770G 772G 69D 773E 773D 773B 772 770

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced