Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws118-9573: M10-1.5 x 35mm 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws118-9573: M10-1.5 x 35mm 12-Point Head Bolt
118-9573: M10-1.5 x 35mm 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Product Images
118-9573: M10-1.5 x 35mm 12-Point Head Bolt
118-9573: M10-1.5 x 35mm 12-Point Head Bolt
118-9573: M10-1.5 x 35mm 12-Point Head Bolt
118-9573: M10-1.5 x 35mm 12-Point Head Bolt
118-9573: M10-1.5 x 35mm 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 118-9573

Units of Measure

USMetric
Type: 12 Point Head Bolt
Bolt Length (in): 1.378
Material: STEEL,Alloy Steel,Low Alloy Steel,Alloy Zinc
Bolt Length (mm): 35.0
Bolt Type: 12 Point Head
Coating: Zinc Flake
Thread Size (dia x pitch) (mm): M10x1.5
Grip Length (in): 0.177
Grip Length (mm): 4.5
Flange Diameter (mm): 16.27
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Cat/iso 898-1 Class 11.9
Thread Size (mm): M10
Locking Feature: None
View More
Compatible Models for part number 118-9573

TRUCK ENGINE

3116 3126 C13

PETROLEUM POWERTRAIN

TH55-3512E TH55-3516C

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT38G II IT38G IT38F IT28G IT28F

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 623K 621K 627K 613G

WHEEL HARVESTER

570B 580B 550 570 580

OFF HIGHWAY TRUCK

798 AC 785D 789D

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

120H 120K 120 GC 135H 12H NA 163H 120H ES 160 140K 140H 140G 16H 140H NA 140K 2 140 143H 14H 12H 12K 120 160K 160H 160H NA 140 GC 135H NA 120H NA 120K 2

HYDRAULIC SHOVEL

6020B 6020 6030

TRACK-TYPE TRACTOR

D8 GC D8GC D5M D6M D6N D7E D8 D7 D8T D8R D7E LGP

ASPHALT COMPACTOR

CW16 CB8 CB7 CB16 CB15 CB13 CB10

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG-2455D BG-2455C AP500 BG-240C AP-900B AP-1000B AP-1000D AP-1050B BG-260D BG-260C AP555F AP500F AP-1055B AP-1055D AP655F AP555 BG-245C AP600F

MARINE ENGINE

3126B 3126 3116 C7

TRACK FELLER BUNCHER

TK732 2390 2391 TK722 552 2 TK721 1190 511 541 2 2290 522 521 2590 1390 2491 1190T 1090 532 541 1290T 551 552 TK711

PIPELAYER

561M PL83 PL87

EXCAVATOR

325D FM LL 325B L 324D 322B LN 326D L 325C L 322B 322C 325C FM 325D FM 325B LN 325D L 325B 324D L 325C 325D 322B L 324D FM LL 328D LCR 329D LN 329D L 324D FM M325D MH 329D 320B 325D MH 320B S 320B N 320B L 322C FM 330C 324D LN M325D L MH

VIBRATORY COMPACTOR

CB10 CB7 CP-533D CP-533C CD-44B CS-433C CS-531D CS-563 CS-531C CP-563 CS-533C CS-533D CB-44B CB-68B CB-434D CP-563D CP-563C CB46B CB-54B CB-66B CB-64B CS-583C CS-583D CB-634C CB-634D CS-573C CS-573D CS-563C CS-563D CD-54B

MOBILE HYD POWER UNIT

329D L 325D L 325C 325D 324D LN

POWER PACKAGE

C7

WHEEL TRACTOR

623H 621K OEM 621H 613C II 627H

GENERATOR SET

3508B

ENGINE

C175-20 3512E

TRACK LOADER

963B 963C 953C 953D

PETROLEUM ENGINE

C7 3516C

LOCOMOTIVE ENGINE

C175-16

PETROLEUM TRANSMISSION

CX48 TH55-E70 TH53-E60 TH55FT-E90

EJECTOR TRUCK

730C2 EJ 730C 740B 740 730 D400E II

COMPACT WHEEL LOADER

901C 901 901C2

WHEEL LOADER

982XE 928G 960F 986 980 982 950G II 988GC 980GC 950G 962H 962G 986H 950H 986K 980G II 980XE 982 XE 980 XE 938G II 962G II 980H 980G 980L 980K 980M 938G 938F 982M 950F II

WIDE BODY TRUCK

707

FORWARDER

574

INDUSTRIAL TRACTOR

TK381 TK371

GEN SET ENGINE

3126B

ENGINE - MACHINE

C32 3116

ARTICULATED TRUCK

725C 730C2 D20D D250E II 725C2 730 EJECTOR D250D 740C 740B 740 GC 730C 745C D350E II 725 740 D400E II 735C 735B 745 730 735 OEM 735 D300E II

WHEELED EXCAVATOR

M325C MH M325B

PNEUMATIC COMPACTOR

CW-16 CW34 CW12 CW-34

INDUSTRIAL ENGINE

3126 3126B 3116 C7 C4.4

WHEEL FELLER BUNCHER

543 533 TK370 TK380

TRUCK

793 793B 793C 797F 785C 785D 789D 777F

LOGGER

322C

COMPACTOR

CB8 CB7 CD10 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced