Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeFilters & FluidsFluidsCoolantsAdditives119-5152: Extended Life Coolant - ELC
Home
Filters & FluidsFluidsCoolantsAdditives
119-5152: Extended Life Coolant - ELC
119-5152: Extended Life Coolant - ELC

Discover Cat® part 119-5152 extended life coolant (ELC) for heavy-duty machines. This product is available in 32 oz. and helps prevent corrosion and supports the longevity of the coolant.

Brand: Cat

Product Images
119-5152: Extended Life Coolant - ELC
119-5152: Extended Life Coolant - ELC
119-5152: Extended Life Coolant - ELC

Discover Cat® part 119-5152 extended life coolant (ELC) for heavy-duty machines. This product is available in 32 oz. and helps prevent corrosion and supports the longevity of the coolant.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
ELC® Extender ensures Cat ELC performance to 12,000 hours

Attributes:
Contains the same inhibitor package as Cat ELC

Recommended Application:
Cat Extender is recommended in Cat products using Cat ELC, boosting depleted additives after 6,000 hours.

Description:
ELC® Extender ensures Cat ELC performance to 12,000 hours

Attributes:
Contains the same inhibitor package as Cat ELC

Recommended Application:
Cat Extender is recommended in Cat products using Cat ELC, boosting depleted additives after 6,000 hours.

Specifications
Specifications
Units of MeasureUSMetric
Volume Unit (English): fl oz
Volume Unit (mm): Liter
Container Type: 1 Quart Round Bottle
Material: Coolant Fluid
Volume Spec (mm): 1
Volume Spec (in): 32
Units of MeasureUSMetric
Volume Unit (English): fl oz
Volume Unit (mm): Liter
Container Type: 1 Quart Round Bottle
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Frequently bought together
119-5152119-5152
1R-18081R-1808
360-8960360-8960
View All Parts
DescriptionSpecifications
Description for part number 119-5152

Description:
ELC® Extender ensures Cat ELC performance to 12,000 hours

Attributes:
Contains the same inhibitor package as Cat ELC

Recommended Application:
Cat Extender is recommended in Cat products using Cat ELC, boosting depleted additives after 6,000 hours.

View More
Specifications for part number 119-5152

Units of Measure

USMetric
Volume Unit (English): fl oz
Volume Unit (mm): Liter
Container Type: 1 Quart Round Bottle
Material: Coolant Fluid
Volume Spec (mm): 1
Volume Spec (in): 32
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert