Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine FiltersFuel Water Separators479-4131: Water Separator Element
HomeEngineEngine Filters & FluidsEngine FiltersFuel Water Separators479-4131: Water Separator Element
479-4131: Water Separator Element

Ultra High Efficiency Fuel Water Separator

Brand: Cat

Product Images
479-4131: Water Separator Element
479-4131: Water Separator Element
479-4131: Water Separator Element

Ultra High Efficiency Fuel Water Separator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 479-4131
Efficiency Rating: Ultra High Efficiency
Material: Polyamide Plastic
Efficiency Category: Ultra High Efficiency
View More
Compatible Models for part number 479-4131

GENERATOR

LC51XX

GENERATOR SET

C7.1 GEN C7.1 XQ230 XQP200

HEX BASED SPL SOLUTION

330F OEM 320E

ENGINE

C7.1

TRACK LOADER

963 963K 953K 953

SOIL COMPACTOR

815K 815

WHEEL DOZER

814K 814

MATERIAL HANDLER

MH3022 MH3024

LANDFILL COMPACTOR

816K 816

MOTOR GRADER

120 140 GC 120M 2

WHEEL LOADER

966F II 962M Z 950M Z 950GC 950K 962K 950M 962M 950 GC 924K 938K 966F 938M 926M 930K 930M

TRACK-TYPE TRACTOR

D5 D6N LGP D6K2 XL D6K2 LGP D6N OEM D6N XL D6N

WHEEL SKIDDER

535D 545D 555D 525D

GEN SET ENGINE

POWER SYS

KNUCKLEBOOM LOADER

2484C 559C 2384C 579C

ASPHALT PAVER

AP1055 AP-1055F AP-1055E AP-1000E AP-1000F BG1000E BG1055E AP1000

WHEELED EXCAVATOR

MH3026 MH3024 M322F M318F M320F

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C6.6 C7.1

WHEEL FELLER BUNCHER

2570C 2570D 573C 573D 563C 563D 2670C 2670D

LOG LOADR FORST MACH

558

EXCAVATOR

318E L 316F L 312E 323F SA 312F 324E 320E LRR 325F LCR 323F LN 324E L 335F 323F 318F L 320 312E L M318F 323 329E L 318F 313F L 324E LN 330F L 329E 314F CR 320E L 548 329F L 335F LCR 320E 316F 314E LCR 323E L 558 329E LN 326F L 323E SA 320E LN 323F OEM 320F L 330F 316E L 315F LCR 323E LN 314E CR 326F 323F L 538 330F LN 313F 320 GC 326F LN 320E RR 325F

VIBRATORY COMPACTOR

CP-533E CS-433E CS-533E

MOBILE HYD POWER UNIT

329E 330F 330FMHPU C7.1 323F OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced