Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements119-5727: Bearing - Ball(Debris Resistant)
Home
Hardware, Seals, & ConsumablesBearings & BushingsRolling Elements
119-5727: Bearing - Ball(Debris Resistant)
119-5727: Bearing - Ball(Debris Resistant)

Cat® Special Ball Bearing (Pin Lock Slot)

Brand: Cat

Product Images
119-5727: Bearing - Ball(Debris Resistant)
119-5727: Bearing - Ball(Debris Resistant)
119-5727: Bearing - Ball(Debris Resistant)
119-5727: Bearing - Ball(Debris Resistant)
119-5727: Bearing - Ball(Debris Resistant)

Cat® Special Ball Bearing (Pin Lock Slot)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 119-5727

Units of Measure

USMetric
Height (in): 1.3
Height (mm): 33.0
Inside Diameter (in): 2.56
Inside Diameter (mm): 65.0
Outside Diameter (in): 5.51
Outside Diameter (mm): 14.0
Material: Low Alloy Steel,Alloy Steel
View More
Compatible Models for part number 119-5727

WHEEL SKIDDER

545C 535C 525C

POWER MODULE

C7

SOIL COMPACTOR

815F II 815B 815F

LOAD HAUL DUMP

R1300 R1300G

WHEEL DOZER

814B 814F II 814F

LANDFILL COMPACTOR

816F II 816B 816F

WHEEL LOADER

972G II 966F II 966F 966H 966G 972G 970F 972H 966G II 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert