Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings119-7845: 2.62 x 158.42mm 90A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings119-7845: 2.62 x 158.42mm 90A NBR O-Ring
119-7845: 2.62 x 158.42mm 90A NBR O-Ring

O-Ring

Brand: Cat

Product Images
119-7845: 2.62 x 158.42mm 90A NBR O-Ring
119-7845: 2.62 x 158.42mm 90A NBR O-Ring
119-7845: 2.62 x 158.42mm 90A NBR O-Ring
119-7845: 2.62 x 158.42mm 90A NBR O-Ring
119-7845: 2.62 x 158.42mm 90A NBR O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 119-7845

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Material: NBR (90),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 158.42
Inside Diameter (in): 6.237
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 90a
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 164
View More
Compatible Models for part number 119-7845

FORWARDER

554

TRACK-TYPE TRACTOR

D8R II D8 D8T D8R D8GC D7E LGP D7E D8 GC

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

WHEEL TRACTOR

627G 637G 627F 621F 621G 631G

PIPELAYER

PL83 PL87 583T 587T 587R

TRACK LOADER

963D 973C

EXCAVATOR

395 MH3295 374 3101

VIBRATORY COMPACTOR

CB-634C CB-534C

SHOVEL

6040

HYDRAULIC SHOVEL

6040

WHEEL LOADER

980G II 980H 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced