Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers119-8455: M52 ID Steel Flat Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers119-8455: M52 ID Steel Flat Washer
119-8455: M52 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
119-8455: M52 ID Steel Flat Washer
119-8455: M52 ID Steel Flat Washer
119-8455: M52 ID Steel Flat Washer
119-8455: M52 ID Steel Flat Washer
119-8455: M52 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 119-8455

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 100.0
Material: Steel,Alloy Steel,Carbon Steel,Oil Fluid,Coating Fluid
Inside Diameter (mm): 57.3
Thickness (mm): 6.35
Coating: Oil With Corrosion Inhibitor
Outer Diameter (in): 3.937
Outer Diameter (mm): 100.0
Thickness (in): 0.25
Inside Diameter (in): 2.256
Outside Diameter (in): 3.937
View More
Compatible Models for part number 119-8455

TRACK-TYPE TRACTOR

D9T D9R D9N D10R D10T D9 D10N D9 GC

RIPPER

10 9

WHEEL DOZER

854G 854K

BULLDOZER

9U 9SU

WINCH

59N 58L 59L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced