Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws120-9486: M16-2 x 420mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws120-9486: M16-2 x 420mm Hex Head Bolt
120-9486: M16-2 x 420mm Hex Head Bolt

Cat® Hexagonal Head Bolt for transmission planetary is a fastener with a six-sided head, used to secure components together

Brand: Cat

Product Images
120-9486: M16-2 x 420mm Hex Head Bolt
120-9486: M16-2 x 420mm Hex Head Bolt
120-9486: M16-2 x 420mm Hex Head Bolt
120-9486: M16-2 x 420mm Hex Head Bolt
120-9486: M16-2 x 420mm Hex Head Bolt

Cat® Hexagonal Head Bolt for transmission planetary is a fastener with a six-sided head, used to secure components together

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 120-9486

Units of Measure

USMetric
Bolt Length (in): 16.535
Thread Size (dia x pitch) (mm): M16x2
Bolt Length (mm): 420.0
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 15.118
Grip Length (mm): 384.0
Material: Steel,Alloy Zinc,Low Alloy Steel,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Cat/iso 898-1 Class 11.9
Thread Size (mm): M16
Locking Feature: None
View More
Compatible Models for part number 120-9486

TRANSMISSION

TR35

ENGINE - INDUSTRIAL

3516B

SOIL COMPACTOR

815F II 815K 815 815F

POWERTRAIN

TR35E44-C9.3B

LOAD HAUL DUMP

R1700

WHEEL DOZER

814 814F II 814K 814F

LANDFILL COMPACTOR

816F II 816K 816 816F

OEM SOLUTIONS

TR35E44-C9.3BL

WHEEL LOADER

972G II 814K 966H 966G 972G 972H 972K 966G II 972M 972 972L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced