Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications121-1340: 6mm Thick Formed Angle
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications121-1340: 6mm Thick Formed Angle
121-1340: 6mm Thick Formed Angle

Cat® 90° Angle Bracket with M10 Thread

Brand: Cat

Product Images
121-1340: 6mm Thick Formed Angle
121-1340: 6mm Thick Formed Angle
121-1340: 6mm Thick Formed Angle
121-1340: 6mm Thick Formed Angle
121-1340: 6mm Thick Formed Angle

Cat® 90° Angle Bracket with M10 Thread

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 121-1340

Units of Measure

USMetric
Height (in): 1.2
Height (mm): 30.0
Hole Size (in): 0.54
Hole Size (mm): 13.8
Length (in): 1.8
Length (mm): 46.0
Material: Steel,Alloy Mixed: Metal
Width (in): 1.8
Width (mm): 46.0
View More
Compatible Models for part number 121-1340

WHEEL TRACTOR

651

INTEGRATED TOOLCARRIER

IT38H

WHEEL TRACTOR-SCRAPER

657 651

SOIL COMPACTOR

825G II 825H 825G

EJECTOR TRUCK

740

WHEEL DOZER

854K 824G II 824H 824G

OFF HIGHWAY TRUCK

789D 793F 793

LANDFILL COMPACTOR

826G 826H 826G II

ROTARY CUTTER

RC20

WHEEL LOADER

972G II 972M XE 993K 980K HLG 980G II 966M XE 972H 972K 980H 980G 972M 972L 980K 992K 986 966K XE 938H 988GC 966H 994F 966L 966K 966M 986K 994H 966G II 993

TRACK-TYPE TRACTOR

D6 D8 D8T D8R D6XE D6 XE

WHEEL SKIDDER

535C 545C 525C

ARTICULATED TRUCK

745C 740C 735C 740 GC 745

TRUCK

793F CMD 793F OEM 793F XQ 785G 793F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced