Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring

Cat® O-Ring Face Seal ensures a leak-free connection between hydraulic hoses and adapter

Brand: Cat

Product Images
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring

Cat® O-Ring Face Seal ensures a leak-free connection between hydraulic hoses and adapter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
270-1528: O-Ring Seal Kit (90A Nitrile)
270-1528: O-Ring Seal Kit (90A Nitrile)

O-Ring Seal Kit: SAE STOR Fittings, SAE ORFS Fittings, SAE Code 61 Flanges, SAE Code 62 Flanges, 32 Sizes, 570 Seals, Nitrile, 90 Dur

Check Price
270-1539: O-Ring Face Seal Kit (90A Nitrile)
270-1539: O-Ring Face Seal Kit (90A Nitrile)

O-Ring Seal Kit: 8 Sizes, 120 Seals, Nitrile, 90 Duro

Check Price
270-1528
270-1528: O-Ring Seal Kit (90A Nitrile)
Check Price
270-1539
270-1539: O-Ring Face Seal Kit (90A Nitrile)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert