Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings121-4345: 1.78 x 7.67mm 70A EPDM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings121-4345: 1.78 x 7.67mm 70A EPDM O-Ring
121-4345: 1.78 x 7.67mm 70A EPDM O-Ring

Cat® O-Ring Seal for water lines prevents leakage and ensures a secure and durable connection

Brand: Cat

Product Images
121-4345: 1.78 x 7.67mm 70A EPDM O-Ring
121-4345: 1.78 x 7.67mm 70A EPDM O-Ring
121-4345: 1.78 x 7.67mm 70A EPDM O-Ring
121-4345: 1.78 x 7.67mm 70A EPDM O-Ring
121-4345: 1.78 x 7.67mm 70A EPDM O-Ring

Cat® O-Ring Seal for water lines prevents leakage and ensures a secure and durable connection

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 121-4345

Units of Measure

USMetric
Cross Section Diameter (mm): 1.78
Material: EPDM - Ethylene Propylene Diene Modified,EPDM,Polytetrafluoroethylene (PTFE) Plastic,Ethylene propylene diene terpolymer (EPDM) Rubber
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 7.67
Inside Diameter (in): 0.302
Fitting Size (in): 9/16 – 18
Polymer: Epdm (ethylene-propylene Diene)
Material Hardness: 70a
O-Ring Type: O-ring Face Seal (ORFS)
Dash Size: 011
View More
Compatible Models for part number 121-4345

POWER MODULE

OEM POWER

WHEEL TRACTOR-SCRAPER

627K 627 623 621 637 637K 623K 621K

LOAD HAUL DUMP

R1700

MATERIAL HANDLER

MH3260 MH3059

OEM SOLUTIONS

3412C

TRACK-TYPE TRACTOR

D6T LGP D6 D7 D6XE D10 D11 D6 XE D6T XW D6T XL D11T D6T D7E LGP D7E

ROTARY DRILL

MD6250

ASPHALT PAVER

AP355 AP300 AP355F AP300F

MARINE ENGINE

C140

EXCAVATOR

336E LN 352F 336E LH 349 349F LXE 336E 324E 352 355 324E L 335F 336F L 568 FM LL 349E L 336E LNH 329E L 349E L VG 324E LN 329E 352F XE VG 349F L 329F L 335F LCR 352F-VG 336F LN 329E LN 326F L 568 FM M312 M315 M318 336E L 349E 336E H 349F 352 UHD M320

ENGINE - GENERATOR SET

3508B

MOBILE HYD POWER UNIT

329E 336E HVG 349E L HVG 349E 336E C7.1 352FMHPU

POWER PACKAGE

C7

GENERATOR SET

C7.1 3516C 3516C GEN SET 3516E

WHEEL TRACTOR

623H 621K OEM 621H 627H

HEX BASED SPL SOLUTION

352F OEM

ENGINE

G3516J G3520J C13B

PETROLEUM ENGINE

C7

SOIL COMPACTOR

825 825K

WHEEL DOZER

834 844 834H 834K 854 824K 854K 824 844H 844K

LANDFILL COMPACTOR

836 826 836H 836K 826K

WHEEL LOADER

980 XE 982XE 980K HLG 972K 988 XE 972M 966K XE 980 982 980GC 986H 988 995 990K 990H 990 993 992 972M XE 993K 966M XE 980XE 988K XE 988H 988K 980K 992K 980M 966K 966M 994K 982 XE 982M

WIDE BODY TRUCK

707

ARTICULATED TRUCK

730 EJECTOR 725 730 735

WHEELED EXCAVATOR

M325C MH M322C M318C M318C MH M315C M316C M313C

INDUSTRIAL ENGINE

C18 C15 C9.3

TRUCK

MT4400D AC

WHEEL SCRAPER

637K

POWERTRAIN

TR43M44-C13B TR43E44-C13BL

GAS ENGINE

G3508J G3512B G3512J G3508B G3520B G3516J G3520J G3516B G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced