Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins121-7373: Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins121-7373: Linkage Pin
121-7373: Linkage Pin

Cat® Track Pin 35.98mm Outside Diameter, 250mm long

Brand: Cat

Product Images
121-7373: Linkage Pin
121-7373: Linkage Pin
121-7373: Linkage Pin
121-7373: Linkage Pin
121-7373: Linkage Pin

Cat® Track Pin 35.98mm Outside Diameter, 250mm long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 121-7373

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Pin Outside Diameter (in): 1.417
Master Option: No
Retention Option: No
Pin Outside Diameter (mm): 35.98
Overall Length (in): 9.843
Head Option: No
Pin Inside Diameter (mm): 20.5
Pin Inside Diameter (in): 0.807
Overall Length (mm): 250.0
View More
Compatible Models for part number 121-7373

MINING EXCAVATOR

5110B

EXPANDED MINING PRODUCTS

LD350

HYDRAULIC SHOVEL

6015B 6015

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced