Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageUndercarriage Miscellaneous Parts9W-2146: Internal Hex Plug
HomeUndercarriageUndercarriage Miscellaneous Parts9W-2146: Internal Hex Plug
9W-2146: Internal Hex Plug

Cat® Plug-Metric Pipe

Brand: Cat

fallback-image
9W-2146: Internal Hex Plug

Cat® Plug-Metric Pipe

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9W-2146

Units of Measure

USMetric
Material: Steel,Alloy Steel,Alloy Mixed: Metal
Drive Type: Internal Hex
Length (mm): 10.0
Thread Size (mm): M12X1.5
Length (in): 0.39
View More
Compatible Models for part number 9W-2146

UNDERCARRIAGE

OEMS

SHOVEL LOGGER

345C

POWER MODULE

OEM POWER

MATERIAL HANDLER

MH3250 MH3260 MH3295

HYDRAULIC SHOVEL

6020 6015 6040 6030 6015B 6020B 6060

TRACK-TYPE TRACTOR

D6R III D8 GC D6K2 LGP D6T D6K D4 D6K2 XL D8GC D6K LGP D6K XL D6K2

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

TRACK FELLER BUNCHER

2390 2391 1190 2290 2590 1390 2491 TK711 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 1190T 1090 521B 532 522B 541 1290T 551 552

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

538 548 558 568 FM528 FM528 LL

PIPELAYER

PL61

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

EXPANDED MINING PRODUCTS

LD350

LOG LOADR FORST MACH

558

FRONT SHOVEL

235C 385C 5080 5090B

EXCAVATOR

316F L 345B II 349D L 215B 325B L FM538 215C 215D 336D 324D 336E 312D 324E 336F 315D L 333 GC 320D2 336D2 L 322B LN 326D L FM548 335F 323F 336F XE 374F L 214B 323D 349E L 330D2 325C L 225B 213B 225D 322C 323D LN 385C FS 324E LN 352F XE VG 330B LN 330D FM 345B 345C 345D 336 MHPU 548 320D2 GC 349F L 385C L 219D 320D2 FM 325D L 316F 352F-VG 317 558 313 320GX 320D LRR 365C L MH 326F L 336D L 374D L 323F OEM 336F L XE 323E LN 205B 229D FM558 OTHER 330C FM 326F 320 GX 538 349D FM568 324D L 330GC 336E L 320 GC 325C 349E 325D 336E H 349F 320E RR 325F 352F 340F 322B L 345B L 324D FM LL 329D LN 231D 336F LN XE 320E LRR 323F LN 318D2 L 324E L 336F L 374F 345C L 330 GC 318 GC 323D SA 323D3 323D S 336D2 GC 323D L 330D2 L 323D2 326D2 L 385B 385C 345D L 336F LNXE 320C 320D 320E 235B 323GC 235C 211B 235D 365C L 323E L 336F LN 329E LN 323E SA 320E LN 330F 345B II MH 245D 330B 330C 330D 245B 390F L 323F L 317 GC 336D2 L XE 365B L 365C 365B 336E LN 336E LH 349F LXE 325D FM LL 336D2 LXE 323F SA MH3295 340D2 L 390D 390F 320D L 336E LNH 320D FM RR 390D L 336D LN 340MHPU 325C FM 340F L UHD 349E L VG 330B L 326 GC 320E L 325D FM 320D GC 326D2 349D2 319D L 323D2 L 330C L 336D2 318D L 320F L 568 FM 313D2 326GC 320D FM 313D2 LGP 330F LN 330D L 350 OEM 352 UHD 318E L 340 349 225 330D MH 336 GC 345 328D LCR 329D L 324D FM 340F L LRE 349D2 L 352 325F LCR 214B FT 355 235 330D LN 320C FM 568 FM LL 318F L 320 326 324 325 322 323 329E L 318F 319 345D L VG 330 340D L 219 335 336 333 329D 330F L 329E 323 GX 318D2 329F L 336D2 XE 335F LCR 330C LN 323 GC 325D MH 385C L MH 321D LCR 375-A 316E L 245 365B II 329D2 L 322C FM 320D2 L 324D LN M312 374 329D2 M315 M318 330C MH 345C MH 326F LN 345 GC M320

SHOVEL

6040

MOBILE HYD POWER UNIT

330D L 329D L 385C 365C L 352FMHPU 323F OEM 390F 330D2 349D L 330FMHPU 385C L 336FMHPU 329E 340D2 L 336D L 330 MHPU 349E L HVG 325D L 325D 336F 336D 336E C7.1 345D 345C 336E HVG 330F 330D 324D LN 349D2 323D L 345C L

GENERATOR SET

3512 3512B

HEX BASED SPL SOLUTION

320E 330F OEM 352F OEM

COLD PLANER

PM312 PM313 PM310

FOREST PRODUCTS

OTHER

ROTARY/TRACK DRILLS

MD5075 MD6290 MD6420 MD6540 MD6240 MD5150C MD6640 MD6420B MD6420C MD5075C

WHEELED EXCAVATOR

M325C MH M318C M322C M318C MH M315C M316C M313C

LOGGER

322C 227

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced