Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings121-7745: 3.5mm Thick Plastic Retainer Sleeve
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
121-7745: 3.5mm Thick Plastic Retainer Sleeve
121-7745: 3.5mm Thick Plastic Retainer Sleeve

Cat® Plastic Black Colored Retainer Sleeve with Heat Stabilized Nylon for Aftercooler Tubes

Brand: Cat

Product Images
121-7745: 3.5mm Thick Plastic Retainer Sleeve
121-7745: 3.5mm Thick Plastic Retainer Sleeve
121-7745: 3.5mm Thick Plastic Retainer Sleeve
121-7745: 3.5mm Thick Plastic Retainer Sleeve
121-7745: 3.5mm Thick Plastic Retainer Sleeve

Cat® Plastic Black Colored Retainer Sleeve with Heat Stabilized Nylon for Aftercooler Tubes

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 121-7745
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 121-7745

Units of Measure

USMetric
Material Description: Nylon Plastic provides good resistance to fuels, oils and lubricants. Many different formulations are used, some of which can support high mechanical loads, and perform well at elevated temperatures.
Cross Section Width (in): 1.2
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 30.5
Cross Section Height (mm): 3.5
Material: Nylon Plastic,Nylon, 6, 6/12, 6/6 Plastic
Inside Diameter (mm): 57.6
Inside Diameter (in): 2.27
Cross Section Height (in): 0.14
View More
Compatible Models for part number 121-7745

GENERATOR SET

C18

MARINE ENGINE

C18 3406E C15

INDUSTRIAL ENGINE

C-15

PETROLEUM ENGINE

C-15

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert