Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips122-3608: 73.00mm Minimum Single Tube Loop Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips122-3608: 73.00mm Minimum Single Tube Loop Clip
122-3608: 73.00mm Minimum Single Tube Loop Clip

Loop clip

Brand: Cat

Product Images
122-3608: 73.00mm Minimum Single Tube Loop Clip
122-3608: 73.00mm Minimum Single Tube Loop Clip
122-3608: 73.00mm Minimum Single Tube Loop Clip
122-3608: 73.00mm Minimum Single Tube Loop Clip
122-3608: 73.00mm Minimum Single Tube Loop Clip

Loop clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 122-3608
Material Description: steel clip
Notes: Fastener Offset: 12, To Fit Transfer: M10 or 3/8, Clamping Diameter: 73, Clamp Thickness: 1.5, CL Clamp CL Fastener: 65
Clamp Width (mm): 50.0
Material: Carbon Steel
View More
Compatible Models for part number 122-3608

GENERATOR SET

C18

WHEEL TRACTOR

627H 631K 623H 621K OEM 637K 621H

WHEEL TRACTOR-SCRAPER

627K 623K LRC 623K 631K 627 623 621 637 627K LRC 632 631 637K 621K

TRACK LOADER

953D 963 973 963D 963K

OFF HIGHWAY TRUCK

777G 793F 793

MOTOR GRADER

12M 24M 120 120M 140 140 GC

TRACK SKIDDER

527

HYDRAULIC SHOVEL

6020 6060 6020B

WHEEL LOADER

966F II 962M Z 962 950M Z 966F 970F 950M 950 962M

ASPHALT COMPACTOR

CB8 CB7 CB10

TRACK-TYPE TRACTOR

D6GC D10R D5R2 D9R D11R D6N

ROTARY DRILL

MD6380

MINI HYD EXCAVATOR

308E2 SR 308E2SR 308E2CR 308E2 CR

MARINE ENGINE

C18

WHEELED EXCAVATOR

M318

TRUCK

793F CMD 793F OEM 793F XQ 772 770 793F 789C 777G

EXCAVATOR

365C L 365C

VIBRATORY COMPACTOR

CS-54 CP-54 CP-533E CS-533E

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced