Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsPowerTransformers122-6588: 600 Volt Current Transformer
HomeElectrical & ElectronicsPowerTransformers122-6588: 600 Volt Current Transformer
122-6588: 600 Volt Current Transformer

Cat® Current Transformer for accurate current measurement, safety, and load management

Brand: Cat

Product Images
122-6588: 600 Volt Current Transformer
122-6588: 600 Volt Current Transformer

Cat® Current Transformer for accurate current measurement, safety, and load management

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 122-6588

Units of Measure

USMetric
Overall Height (in): 1.15
Overall Width (in): 6.03
Material: Nylon, 6, 6/12, 6/6 Plastic
Overall Length (in): 6.47
Thread Size (in): 8-32 Secondary Terminals
Overall Width (mm): 153.2
Overall Height (mm): 29.2
Overall Length (mm): 164.3
View More
Compatible Models for part number 122-6588

GENERATOR

SR4 SR5 SR4B SR4BHV

TRUCK ENGINE

G3306

GENERATOR SET

3508 C27 3412C C32 D1500 G3516 3412 3456 G3512 C32 GEN SET C175-16 3406C G3508 G3306 G3516B G3516C G3516E G3520C 3508C 3516 3516C C18 G3520E 3306B 3516B 3508B 3512 G3412 3516E 3512C 3512B

POWER MODULE

PM3516 PM3512 C32 PP3516 PMG3516 PM3508

ENGINE

3512PETROL 3516PETROLEUM

PETROLEUM ENGINE

3516 3512 3516C 3516B 3512C 3512B

PETROLEUM GEN SET

3512B 3512C

GEN SET ENGINE

3508 G3508 3408B 3408C 3408 POWER SYS 3512 3512B 3508B 3516 3516B

MARINE ENGINE

3516 3512 3508

MARINE AUXILIARY

3512C 3512B 3508B 3516B

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

3512B 3512C 3516C 3512

GAS ENGINE

G3412 G3408C G3408B G3408 G3406 G3512 G3516 G3508 G3304 G3306

ENGINE - GENERATOR SET

3508B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced