Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts123-2112: M90 x 2mm Hex Lock Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
123-2112: M90 x 2mm Hex Lock Nut
123-2112: M90 x 2mm Hex Lock Nut

Lock Nut

Brand: Cat

Product Images
123-2112: M90 x 2mm Hex Lock Nut
123-2112: M90 x 2mm Hex Lock Nut
123-2112: M90 x 2mm Hex Lock Nut
123-2112: M90 x 2mm Hex Lock Nut
123-2112: M90 x 2mm Hex Lock Nut

Lock Nut

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 123-2112
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 123-2112

Units of Measure

USMetric
Thickness (mm): 77
Lock Mechanism: Nylon Insert
Thickness (in): 3.031
Thread Size (dia x pitch) (mm): M90x2
Height (mm): 77
Nut Type: Hex
Drive (mm): 130
Material: STEEL,Nylon, 6, 6/12, 6/6 Plastic,Carbon Steel,Alloy Zinc,Microalloy Steel,Low Alloy Steel
Material Description: STEEL
Coating: Zinc Phosphate + Oil
Hand of Thread: RH
Thread Size (in): 0
Thread Size (mm): M90
Drive (in): 5.118
View More
Compatible Models for part number 123-2112

GENERATOR SET

3512

WHEEL TRACTOR

637K

WHEELED EXCAVATOR

M325C MH

WHEEL TRACTOR-SCRAPER

631K 637 631 637K

WHEEL SCRAPER

637K

LOG LOADR FORST MACH

558

EXCAVATOR

336E LN 340 336 MHPU 352F 340F 345B II 345B L 325D FM 345D L 349 349F L 349F LXE 349D L 330D MH 336F LNXE 325D FM LL 325B L 329D L 336D2 LXE 330C LN 336D 336E 336F 349D2 L 336F LN XE 349D2 352 352F-VG 336D2 L 336F LN 355 330D LN 330C L 340D2 L 336F L 568 FM LL 336D L 336F XE 336D2 336F L XE 345C L 349E L 350-A 350-A L 345B II MH 365B II 325C L 330B 330C FM 330C 330D 345D L VG 336D LN 340D L 325C FM 336D2 L XE 336 330C MH 340F L UHD 349E L VG M325D L MH 349D 352F XE VG 330B L 324D L 350 L 330B LN 330D L 365C 385B 336E L 330D FM 325C 349E 345B 349F 345C 345D 352 UHD 365B

MATERIAL HANDLER

MH3250 M325D L MH

MOBILE HYD POWER UNIT

330D 345D 336D 336D L 336E HVG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert