Complete your tax details anytime right here.
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies123-4750: Spring Loaded Check Valve
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies123-4750: Spring Loaded Check Valve
Related parts
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring

Cat® O-Ring Face Seal ensures a leak-free connection between hydraulic hoses and adapter

Check Price
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)

Cat®Stor O Ring Seal (SAE 9/16-18) (Wiring, Pump Group)

Check Price
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring

Shop Cat® part 3J-0360 straight thread o-ring SAE 9/16-18 thread (Lines Group, Wheel Group).This STOR o-ring seal is used in static sealing and engineered for specific applications and conditions.

Check Price
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring

Cat® Rubber O-Ring Seal for 9/16-18" STOR Connector End

Check Price
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 11/16-16" ORFS Connector End

Check Price
6D-7128: 9.25mm Inside Diameter Seal-O-Ring
6D-7128: 9.25mm Inside Diameter Seal-O-Ring

O-ring

Check Price
6V-8397
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
Check Price
214-7568
214-7568: STOR O-Ring Seal (SAE 9/16-18)
Check Price
3J-1907
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
Check Price
6V-3250
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
Check Price
228-7089
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
Check Price
6D-7128
6D-7128: 9.25mm Inside Diameter Seal-O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced