Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips124-0174: 11.10mm Minimum Single Tube Steel Loop Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips124-0174: 11.10mm Minimum Single Tube Steel Loop Clip
124-0174: 11.10mm Minimum Single Tube Steel Loop Clip

Loop clip

Brand: Cat

Product Images
124-0174: 11.10mm Minimum Single Tube Steel Loop Clip
124-0174: 11.10mm Minimum Single Tube Steel Loop Clip
124-0174: 11.10mm Minimum Single Tube Steel Loop Clip
124-0174: 11.10mm Minimum Single Tube Steel Loop Clip
124-0174: 11.10mm Minimum Single Tube Steel Loop Clip

Loop clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 124-0174
Material Description: steel clip
Notes: Fastener Offset: 12, To Fit Transfer: M10 or 3/8, Clamping Diameter: 11.1, Clamp Thickness: 1.2, CL Clamp CL Fastener: 28.5
Clamp Width (mm): 25.0
Material: Carbon Steel
View More
Compatible Models for part number 124-0174

GENERATOR

SR4 SR5

TRUCK ENGINE

C7 3406E 3406C 3406B C13 C16 C15 3306C C-10 C-12 C-15 C-16

INTEGRATED TOOLCARRIER

IT24F IT12B IT38H IT38G IT14B IT38F IT28F IT62G II IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 637K 657 651

GEN SET-MILITARY

3608

TRACK SKIDDER

D5HTSK II 527 517

WHEEL SKIDDER

525 515

MINI HYD EXCAVATOR

308E CR 307B 307E 308E2CR 308E 308D 308C 308E2 CR 308E SR 308E2SR 304 306 307-A 308E2 SR 304.5

TRACK FELLER BUNCHER

1190 1190T 521B 522B 1290T

EXCAVATOR

316F L 330 L 325B L 312E 312F 336F 375-A L 322B LN 335F 323F 336F XE 374F L 349E L 324E LN 352F XE VG 330B LN 307 349F L 330-A L 316F 352F-VG 326F L 323F OEM 336F L XE 323E LN 350-A L 326F 350 L 313F 336E L 349F 320E RR 325F 352F 340F 322B L 330-A L 336F LN XE 320E LRR 323F LN 324E L 336F L 374F 312E L 313F L 336F LNXE 320B 320C 320E 323E L 336F LN 329E LN 323E SA 320E LN 320B S 320B N 330F 320B L 330B 390F L 323F L 336E LN 336E LH 349F LXE 323F SA 390F 336E LNH 350-A 340F L UHD 349E L VG 330B L 320E L 325B LN 320F L 307-A 330F LN 318E L 340 328D LCR 340F L LRE 325F LCR 318F L 329E L 318F 330F L 330-A 329F L 335F LCR 375-A 316E L 326F LN

WHEEL TRACTOR

651E 631K 615C II 621K OEM 613C II 611 651 623G 623H 623F 657E 621F 621G 621H 627B 627G 627H 627F 637K

HEX BASED SPL SOLUTION

320E 330F OEM 352F OEM

TRACK LOADER

973C 963C 953C

PETROLEUM ENGINE

3412E C280-12

SOIL COMPACTOR

CP44B CP7 CS44B

BACKHOE LOADER

432F2 442E 430F 420XE 427F2 415 416 428F2 428 420 422F 434E 422E 434F 432E 444F 432F 444E 420F 434 430 432 444F2 444 422F2 428F 416F 428E 434F2

WHEEL DOZER

854G 854K 844H 844 834G 834H 834B

LANDFILL COMPACTOR

836 836H 826C

TELEHANDLER

TH63

COMPACT WHEEL LOADER

906 904B

WHEEL LOADER

982XE 972G 972H 988 XE 972M 972L 966 XE 950B 950E 950G 962H 962G 950H 950K 962L 962K 950M 950L 962M 980XE 988B 988G 988H 988F 966D 966F 966E 966H 966G 966L 966M 962G II 928F 938G 938F 938H 962 966 972 988F II 972 XE 966XE 980 982 950G II 990 988K XE 950 982 XE 980 XE 966F II 962M Z 950M Z 950B/950E 990H 972G II 972M XE 938G II 993K 966M XE 992D 980C 992C 980F 980H 980L 992K 972XE 980M 994F 994H 966G II 982M

FORWARDER

574B 564

SOIL STABILIZER

SS-250B

ARTICULATED TRUCK

725C 730C2 D30C D30D D250E II D35C D250E D25D D25C D350E D350D D350C D350E II D400E II D300E II D300E D300D D300B 725C2 730 EJECTOR D400E 740C 740B 740 GC 730C 745C 725 740 735C 735B 745 730 735 OEM 735

WHEELED EXCAVATOR

W330B

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C32 3304 3306 3412 3512 3516 C-12 C-10 3508 3516B 3406B 3406C 3408C 3412E 3412C

WHEEL SCRAPER

657E 623G 623F 623E 637K

ASPHALT SCREED

10 FT SE60 FM SE47 FM SE60

QUARRY TRUCK

775D 775B 773E 771D

TRACTOR

772B

GAS ENGINE

G3304 G3306 G3512 G3516 G3508

BULLDOZER

834U 834S 9SU 10SU 6SU 9U 6A 6S 10U

POWER MODULE

XQ2280 XQ35

LOAD HAUL DUMP

R1600G R2900

OFF HIGHWAY TRUCK

777G 796 AC 794 AC 772 793D 777 773 798 AC 798

MATERIAL HANDLER

MH3295

WINCH

56H 59 58 59N 59L 58L

MOTOR GRADER

140H 140G 143H 163H NA 140H ES 160H ES 12H NA 16H 140H NA 14G 12H 12G 120 160H 160H NA 12H ES 14H NA

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6030 6060

TRACK-TYPE TRACTOR

D5K LGP D6R III D4K XL D6R II D3K XL D5M D5N D5H D6E SR D6D D6N XL D6R D6T D6M D6N D6E D6H D7E D6 D4K LGP D6N LGP D10N D11T D7R XR D6H XL D6H XR D6T LGP D6GC D7R LGP D6T LGPPAT D6R XL D6T XW D5H XL D6T XL D7R D10T2 D6R STD D9T D9R D9N D6T XL PAT D6T XW PAT D5K XL D6R LGP D7E LGP D3K LGP

ASPHALT PAVER

AP1055 AP-800 AP500 AP655 PE636 AP400 AP-800B BG-260D AP600 SE47 BG-2455D AP-1000D AP-1055D AP-1000 AP555 AP455 AP1000

MARINE ENGINE

C32 3412 3516 3512 3508 3616 C18 3612 3406B 3406C 3516C C280-16 C280-12 3306B 3412E 3412D 3304B C280-6 C280-8

MARINE AUXILIARY

C32 3608

PIPELAYER

578 561N PL83 PL87 PL72 589

FRONT SHOVEL

5080

VIBRATORY COMPACTOR

CS-44B CS-663E CP-663E CS-76 CB-545 CB-544 CB-534C CB-534B CB-535B CB-634 CB-634C CB-634D CP-76 CS7 CB-334E CB-334D CB-335E CB-335D CP7 CS44B CP-44B CS-683E CP44B

MOBILE HYD POWER UNIT

352FMHPU 323F OEM 390F 330FMHPU 336FMHPU 329E 349E 336F 336E C7.1 330F

PETROLEUM PACKAGE

TH48-E70 CX35-P800

GENERATOR SET

G3516 XQ35 3508 G3306 XQ230 3516 3512 3508B C32 C2.2 C175-20 C175-16 C3.4 3306B 3512B 3406C

RECLAIMER MIXER

RM-250C

ENGINE

C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C175-20 3612

EJECTOR TRUCK

730C 740B D400E II 730C2 EJ 740 730

COLD PLANER

PM-565B PM312 PM313 PM310 PM-465 PM-565

ROAD RECLAIMER

RR-250B

CHALLENGER

65C 65D MTC735 MTC745 MTC755 MTC765

ENGINE - MACHINE

3516C C27

GEN SET ENGINE

3406C 3406B 3608 3606 3304B 3306B C3.4B G3516 G3512 3306 3304 3412 3412C 3508 C280-16 3616 3512 3516

RIPPER

6 9 10

TRUCK

794 AC 793F CMD 775E 777C 777B 777D 777G 777F 769D 797 793D 793F 772G 69D 773E 773D 797F 797B 773B 795F AC 772 770

COMPACTOR

CCS7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced